"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11839","RTL-11839","RFID Starter Kit - Retail","
This kit includes everything you need to get started with RFID. It includes a USB RFID board, ID-12LA RFID reader, and 2 RFID cards.
The RFID USB Reader is a simple to use, USB to serial base unit for the ID-3LA, ID-12LA, and ID-20LA readers. Simply plug a reader into the headers and attach a miniUSB cable. Open a terminal program of your choice at 9600bps 8N1, then scan your 125kHz ID tag and the unique 32-bit ID will be shown on the screen. The unit is based on a FTDI chip and comes with a read LED and buzzer.
The ID-12LA is a very simple RFID reader module. It plugs directly into the USB reader to allow you to read RFID tags through a USB connection. Power the module, hold up a card, and get a serial string output containing the unique ID of the card.
Note: This new version of the RFID Starter Kit comes with the ID-12LA, which is essentially the same as the ID-12, but has a lower voltage input.
Includes:
Documents:
Videos
","This kit includes everything you need to get started with RFID. It includes a USB RFID board, ID-12LA RFID reader, and 2 RFID cards.
The RFID USB Reader is a simple to use, USB to serial base unit for the ID-3LA, ID-12LA, and ID-20LA readers. Simply plug a reader into the headers and attach a miniUSB cable. Open a terminal program of your choice at 9600bps 8N1, then scan your 125kHz ID tag and the unique 32-bit ID will be shown on the screen. The unit is based on a FTDI chip and comes with a read LED and buzzer.
The ID-12LA is a very simple RFID reader module. It plugs directly into the USB reader to allow you to read RFID tags through a USB connection. Power the module, hold up a card, and get a serial string output containing the unique ID of the card.
**Note:** This new version of the RFID Starter Kit comes with the ID-12LA, which is essentially the same as the ID-12, but has a lower voltage input.
**Includes:**
* 1x - [RFID USB Reader](http://www.sparkfun.com/products/9963)
* 1x - [ID-12LA RFID Module](https://www.sparkfun.com/products/11827)
* 2x - [RFID Card - 125kHz](https://www.sparkfun.com/products/8310)
**Documents:**
* [Schematic](http://www.sparkfun.com/datasheets/Sensors/ID/RFID_USB_Reader-v14.pdf) (RFID USB Reader)
* [Eagle Files](http://www.sparkfun.com/datasheets/Sensors/ID/RFID_USB_Reader-v14Eagl.zip) (RFID USB Reader)
* [Datasheet](http://cdn.sparkfun.com/datasheets/Sensors/ID/ID-2LA, ID-12LA, ID-20LA2013-4-10.pdf) (ID-12LA)
* [Quick Start Guide](http://www.sparkfun.com/tutorials/243)
* [USB FTDI Drivers for Linux, MAC, and PC](http://www.ftdichip.com/FTDrivers.htm)
**Videos**
","2013-08-01 11:45:22-06","49.95","49.9547.4544.9642.46","","","1","","","","","","8471.60.9050","155mm","115mm","25mm","0.1246lbs","
....
.................
............ .........
.......................
..,\'....................... ..
.,lollolc:,\'......... . .. ..... ...............
..cooc:;;:ccclool:;,\'.. ... . .. . ......... ...
..\'clloloccl:;cl;occcllooc:;\'...... .\'\'... ..\'...........
...\'.\',,;:clloolllocc;cc::c:lcclolc:;,... ..,\',;\';\';.... .....
....,\'\'\'\'\',,,,,;;clllooolllc:cc:c:c:llclllc:;,\'......\'\'\'. ....
......\',,,,,,,,;;:::::::::cclloooolo::::c:cl:cccllolc:;,\'.. ...
.... ......,c:;,;;;;;;;:;;::;;;;;:ccloooolocc::c::clloooll\' ..
..... .,c;oxololc\'...\',,,\'\';,::;;;,,\',;;;:::clloooolollloooc.
.......:lxkkxoool;:ooc,.......\',,,,\',,;;:cccc::;;:\'cooooooo:.
...\'...;ox0KK0O0Oxxdxkkd,.......,c:;\'.\',;;;::;;:c:;..,oooooo,
..\'...\'olk0K0O00K0000kkxc\'......lkOO00Oxoc;,\'\',,,,\'....ldooo\' .
...\'...clxkkkkkOO00KKK0Ox:\'\'....;x0KKK00O0OKKK0ko... ....;ddl. ..
..\'...,oxxxkkkkkO0KK0kOoo;\',,,,,o000OOO0O0KKKKKKOd, ..;oc. ....
......,,cdocxkOkOkkOkxol:,,,;;;cO000KKKKK0000O0KOo,. ..:l, ...
...\'\';:ccoxxclddc,\'\',,;;;dOO00KKKKK0000K0xl\' ..cc. ....
.. .....\';c;,,...\'\'\',,,lkkkkkkOO00K00Oxc. ..c:. ..
... ..............\':loxkOkkkxxxkd;. \'l;. .
. .. .............,;clodxo\' .,c,
............... .::. .
........ .:;. ..
.:,. ..
..
.
.
","https://www.sparkfun.com/products/11839/images.txt","RFID,
Sensors","0","","https://www.youtube.com/watch?time_continue=1&v=FLjV5BT9slg","11827,
14585,
14546"