"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "11856","PRT-11856","Lithium Ion Battery - 2200mAh 7.4v","
This high discharge LiPo is a great way to power any R/C, robotic, or portable project. This is an excellent choice for anything that requires a small battery with a lot of punch. The voltage is low enough not to tax your regulating circuits, and the discharge rate is high enough to accommodate a lot of electronics and a few small motors.
The battery has two cells and outputs 7.4V storing 2200mAh of charge. Because this is a dual cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below.
Note: This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause!
Note: Care should be taken not to short circuit or overtax these batteries because they don\'t have any built-in protection circuit.
Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.
Weight: 206g (7.26oz)
Replaces:PRT-10471
Features:
Documents:
","This high discharge LiPo is a great way to power any R/C, robotic, or portable project. This is an excellent choice for anything that requires a small battery with a lot of punch. The voltage is low enough not to tax your regulating circuits, and the discharge rate is high enough to accommodate a lot of electronics and a few small motors. The battery has two cells and outputs 7.4V storing 2200mAh of charge. Because this is a dual cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below. **Note:** This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our [blog post](https://www.sparkfun.com/news/2248) for more information. Additionally orders may take longer to process and therefore do not qualify for [same-day shipping](https://www.sparkfun.com/support#Same-DayShipping). Sorry for any inconvenience this may cause! **Note:** Care should be taken not to short circuit or overtax these batteries because they don\'t have any built-in protection circuit. **Note:** This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken. **Weight:** 206g (7.26oz) **Replaces:**[PRT-10471](https://www.sparkfun.com/products/10471) **Features:** * 7.4V 2-cell pack * 2200mAh of charge * 30C continuous discharge rate * JST-XH charge plug * Dean\'s Connector discharge leads * 138.5mm x 47.5mm x 24.5mm **Documents:** * [MSDS](https://cdn.sparkfun.com/assets/8/6/4/a/f/Lithium_Ion_Battery_MSDS.pdf) ","2013-05-23 09:39:21-06","17.5","17.5","","","1","","","","","","8507.60.0000","165mm","62mm","43mm","0.3377lbs"," ,lxl. .,oONNNNNXd. .,l0NNNNNNNNNNNN0c. .,cddodx0NNNNNNNNNNNNNNk, ,cdxodddoollokKNNNNNNNNNNNNNKo\' \'coxdoooddollllllooxOXNNNNNNNNNNNNXd\' .:okdooodxoolllllooddoolllkKNNNNNNX0kdooo. \':oxxoolooddkdodddoodooolllccc:lkNX0kdloodxx: .cdkxooloododookddkxdodolollcc:lcdO0Odlodxkxxxxd. .:okxooloooodolx0lloddooooollcclclxOOxooodkkkxxxxdc\' .;okkdooolooldddxddlllodololllclccoO0Odoodxkkkxxxxo:. .,ldkdxlloododdkdoodO::oololllclcclk0Oxdodxkkkxxxxdc,. .lxkdlooodlooodlddxodddOc:ccclclcck00kdodxkkkkxxxxd:. .:d0dllddddoxdoddooxoxodxxkkl::ccldO0Oxddxkkkkkxxxxl;. :XNNNKxc:cloddddllll::::c:c:;::cdO0kddxkkkkkkxxxdc\' \';:okXNNNNNXxlcclodddllllc:c,:;;lkOOxddxkkkkkkxxxl;. .cKXkolldOXXXNNNXOocclcclc:;:;:cxOOkxdxkkkkkkkxxo:\' \'cox0KxdollldOXXXNNNNKdcc;:;::dOkkxdxkkkkkkkkxxc,. .;lloOXNNXkdlollodkXXXXNNNKx;ckOkxxxkkkkkkkkkxo;. ;llox0X0XNNNKxooollodOXXXXXXNKOxxkkkkkkkkkxdc,. .lcldOx;. .;lkKKxclloood0XXX0Okkkkkkkkkkxl;. ;lcokx\' ,oOdcloollO0kkkkkkkkkxo;. ,lcoOo ;xoxkkkxxkkkkkko:\' .lllkd .,lk00K0ddxkd:\' :lldO. .;dk0l,\',,,\'. lllkc \'cxOd. .cllk. ,lkx; cllx. \'cxo. ;clo. :lo .:ll. :l. ,clc. ,; .:clc. ,cclc. . :cclc. .... lcclc. ... lc:lc. l::cc. .o::cc. .l:cll;.. .oloxxxx. ,lxxkxx\' \'lxxxxd\' ,ldkOko. ,dxkxd. \'oOkl. .. ","https://www.sparkfun.com/products/11856/images.txt","Battery","0","","18286, 10474, 15593, 10501, 11855, 11864, 16793",""