"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11882","ROB-11882","Servo - Hitec HS-35HD (Ultra Nano Size)","
This is one of the smallest servos we carry but don\'t let its size fool you, the HS-35HD is a durable and strong little servo thanks to its Metal-Karbonite gear train! The HS-35HD is only able to take in 4.8 volts and deliver 11.11 oz-in. of maximum torque at 0.1sec/60°, and this guy is only about the size of a penny!
This high quality servo is perfect for your mechatronic needs and if you are looking to get into robotics, this is where to start. The HS-35HD servo comes standard with a 3-pin power and control cable and all hardware listed below.
Note: Check the neutral position before linkage connection. Be advised that this servo is designed to rotate in 360° when the power is off due to its tiny structure. Check the \""Neutral Position Warning Instruction\"" (included with each HS-35HD) for more information.
Includes:
- 1x HS-35HD Servo
- 3x Double Arm Micro Horn
- 1x Long Double Arm Micro Horn
- 1x Four Point Micro Horn
- 2x 4x9mm Phillips Screw
- 2x 3x5mm Phillips Screw
Features:
- Voltage: 4.8 Volts
- Torque: 11.11 oz-in.
- Speed: 0.1 sec/60°
- Direction: Clockwise/ Pulse Traveling 1500-1900usec
- Rotation: 180°
- Bushing Bearing
- Dual Metal Karbonite Gears
- 3-Pole Ferrite Motor
- A1 Micro Spline
- Clear Enclosure* 18.6 x 7.6 x 15.5mm
- Wire Length: 160mm
- Weight: 4.5g
Documents:
Videos
","This is one of the smallest servos we carry but don\'t let its size fool you, the HS-35HD is a durable and strong little servo thanks to its Metal-Karbonite gear train! The HS-35HD is only able to take in 4.8 volts and deliver 11.11 oz-in. of maximum torque at 0.1sec/60°, and this guy is only about the size of a penny!
This high quality servo is perfect for your mechatronic needs and if you are looking to get into robotics, this is where to start. The HS-35HD servo comes standard with a 3-pin power and control cable and all hardware listed below.
**Note:** Check the neutral position before linkage connection. Be advised that this servo is designed to rotate in 360° when the power is off due to its tiny structure. Check the \""Neutral Position Warning Instruction\"" (included with each HS-35HD) for more information.
**Includes:**
* 1x HS-35HD Servo
* 3x Double Arm Micro Horn
* 1x Long Double Arm Micro Horn
* 1x Four Point Micro Horn
* 2x 4x9mm Phillips Screw
* 2x 3x5mm Phillips Screw
**Features:**
* Voltage: 4.8 Volts
* Torque: 11.11 oz-in.
* Speed: 0.1 sec/60°
* Direction: Clockwise/ Pulse Traveling 1500-1900usec
* Rotation: 180°
* Bushing Bearing
* Dual Metal Karbonite Gears
* 3-Pole Ferrite Motor
* A1 Micro Spline
* Clear Enclosure* 18.6 x 7.6 x 15.5mm
* Wire Length: 160mm
* Weight: 4.5g
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Robotics/rob-11882.pdf)
**Videos**
","2013-09-26 13:01:14-06","24.95","24.95","","","1","","","","","","8501.10.4080","80mm","40mm","40mm","0.0250lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXKOkdlc;;:dWMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0xolodk00kxol:;,.. dMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX0Oxo..dO00d... ..cNMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMNX0Oxolc;,.. .\'xKNKx\'. ..\';codkOKNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMNl\'.. .... ckOKNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMo .\'\'.\',... .,dXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMNl,.\';:loxk0KNxxKXO:o::....... .:,.ckNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0,;x::,\'\';.\',:c:,.,::,,;;dKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKo\'.\'\'...\';cc:,\'\',;:;;,\'\'\'dNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMo;c,\':,.\';;,,,,,,;,;;lc:;ckKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMWWMMMMMMMMMx\';\',ll:;\'.;;,,cloocccl;,:lo:KMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMNOxoooooollldOWMMNd.\'.;kdl:loc;..;oocooolod,\'\'\'cKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMM0c;oOXNWWWWWWXOc,lc:c...,kOo:oOOOd;;dl;lldxxx;.,;c;;OMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMNc,dXWWWWWWWWWKxlldOKKK,\';:lkl:lxxkkxo;:c;,\'\'c:\'\':;;..\'NMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW;;0WWMMMMMWXxclkKNWWNdo\'.;oOo;.;lc:;:;;,..\':coo;,\'.....oKMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMd\'KWWMMMWWOlcxKNWMMMMMMXo,\',;o:,,;:cc:,\'.\'....\',........dxlkWMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMM,:WWWWWNk:oOXWMMMMMMMMMMXlcc;,;lc\'::c:cc\'... ...........,oKxxMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMM,:WWWWOcoOXWMMMMMMMMMMMMMM0xxkl;:;,\',:lc,,:,.. ..,,\'.;;\'\'.,cNMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMM:,WWXockXWMMMMMMMMMMMMMMMMMMN0OOo;.,,,,,\',ll,\'...\',,\'....,WMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMx.kx:o0NMMMMMMMMMMMMMMMMMMMMMMWK0Okc,\'\';\'\'od,\'\'\',\'.. .....WMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW,.;xXWMMMMMMMMMMMMMMMMMMMMMMMMMMN0OOd:,\'.ld;\',\',::,.\'.,.\'MMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMNl\'.lNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX0Oo;.\'c\'\',\'\',;,\';:, oMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMWccx;..oXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNOxd\'.......::od. ;NMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMk\'kXNk:\'.,o0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0xoc,c,lddc\'..cNMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMM:,KWMMW0dc;\'.;lx0NMMMMMMMMMMMMMMMMMMMMMMMMMMXOco:o;...c0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMc.KMMMMMMWX0kdl:,\',:ok0XWMMMMMMMMMMMMMMMMMMNKkl\'..,:xXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMM0.lMMMMMMMMMMMNXK0kdoc;,,,;clodddxxdddol:;,,;:clxOKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMd.;0MMMMMMMMMMMMMMWWNNXXK0OkxxdddddxxkkO0KXXNNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMWk;.,dXMMMMMMMMMMMMMMMMMMMMWWWWWWWWWWWWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMXxc\'.,dXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMWKxo;..\'l0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMWKkol;...;dKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMW0koc:,...cOWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMWKOxlc:\'..:xKWMMMMMMMMMM0OKXXNNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKOdl:\'...\';cclllc:cddOO0OxkkOKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKkoc:clxkOO00XXxdxkkOxddddxKXX00KXWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKkdllodxkOOxddkkkddddddOKKKKl:cxKKXNNWWMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN0kkKNWNdokkOkdddddxXXKkxlldOKKKK0000OWMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXK0xdxkkkdddddd0KXXkcldOKKKKKKKK0OMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNddkkOkdddddkXKK0d;;d0KKKKKKKKKWMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0xx0OOxddddx0XXOdddkOKKKKKKKK0KMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWNNXKOkdddOKKK0l:ckKKKKKKKKK0WMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWWWWWXOlcdOKKKKKKKK0NMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWNNNXKKKKK0OMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWNNNWMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/11882/images.txt","Servo Motor","0","","https://www.youtube.com/watch?time_continue=1&v=bnHaBYOQOK4?start=16","9065,
10189,
9347,
14760,
14760,
15316,
11884,
11887,
11883,
11881"