Creative Commons images are CC BY-NC-SA 3.0

Description: We know you love adding color to your e-textiles, adding the LilyPad Pixel Board to your project will only make it better. The pixel board is equipped with a WS2812 which is actually an RGB LED with a WS2811 built right into the LED! Several of these breakouts can be chained together to form a display or an addressable string.

LilyPad is a wearable technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They’re even washable!

Note: A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.

Dimensions:

  • 20mm outer diameter
  • Thin 0.9mm PCB

Documents:

Recommended Products

Customer Comments

  • What is the difference between this, and the “LilyPad Tri-Color LED”? https://www.sparkfun.com/products/8467 Why is this much cheaper?

    • The tricolor board requires three PWM signals to control, while this uses a single wire to send the signal. It can be daisy-chained as well, so you can drive more of these from one LilyPad Arduino.

Customer Reviews

No reviews yet.