"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11920","COM-11920","ELastoLite Connector - Straight","
These straight ELastoLite® connectors are perfect for making a transition from wires to conductor tape. Simply iron two wires to the connector panel provided to make a secure connection between your inverter and EL panels.
ELastoLite® is a waterproof electroluminescent lamp line that allows you to apply light to any article of clothing or project. Thanks to a 3-dimensional, elastomeric, membranous polymer thick film, this EL line can be applied to almost any surface with no loss to flexibility and movement.
Note: Make sure you check out the Hookup Guide below for ELastoLite® tips and instructions.
Documents:
Videos
","These straight ELastoLite® connectors are perfect for making a transition from wires to conductor tape. Simply iron two wires to the connector panel provided to make a secure connection between your inverter and EL panels.
ELastoLite® is a waterproof electroluminescent lamp line that allows you to apply light to any article of clothing or project. Thanks to a 3-dimensional, elastomeric, membranous polymer thick film, this EL line can be applied to almost any surface with no loss to flexibility and movement.
**Note:** Make sure you check out the Hookup Guide below for ELastoLite® tips and instructions.
**Documents:**
* [Hookup Guide](https://learn.sparkfun.com/tutorials/elastolite-hookup-guide/)
* [Elastolite Assembly Video](https://www.sparkfun.com/videos#all/aa3HT1FPj3g)
* [Captain America Shield](https://www.sparkfun.com/videos#roundtable/YmYDFzPLMP0)
* [Product Video](http://www.sparkfun.com/videos#all/_a6E0E_-XaE/45)
**Videos**
","2013-11-14 14:58:04.560489-07","0.95","0.950.90.86","","","1","","","","","","9405.40.6000","64mm","53mm","2mm","0.0014lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMKkkO0KNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMWOO0000OkkO0KNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMKk00000OOO00OOkkOKXWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMNOO00kdoooolodxkO00OOkO0KXWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMM0k00koccllllllllllodxkO000OkO0KXNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMNOO0Ol,,;;cllllllllllllloodxkO0000OO0KXNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMW0k00d,.......,;:cllllllolllooooodxkO0000OO0KXWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMXkO0Oo.............\',;:llllolloollooooddxkO0000OO0KXNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMWOkOOdlllc:;\'\'............\',;:clolooooooooooddxxkO0000OO0KXNMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMKkOOxlllllolloolc;,\'............\',;:coolooooooooooooxkOO00000O0KXNMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMNOOOkc;:lllllllllolooolc:,\'............\',;clooooool;.\'llcodxkO000000O0KXNMMMMMMMMMMMMMMM
MMMMMMMMMMM0k0Ol\'....\',;clolllooooooooolc:,\'............\',;cl:\'...,..\'\',;codxkO000000O0KXNMMMMMMMMMM
MMMMMMMMMXOO0k;...........\',;clooooooooooooolc:,\'.........................;ooodddxk0000000O0KXNMMMMM
MMMMMMMNOO0Odo:;,\'.............\';:coooooooooooodolc;,.................\';;:oooooddddx0000000000OO0MMM
MMMMMMKk00klooloool:;,..............,;:loooooooooodddolc;\'.............,;:cooooodddd0000000000OKMMMM
MMMMNkO000oloooolllooool:;,.............\',;cloooooooooooddoc:,\'............\',;cloox00000000000NMMMMM
MMMOkO0000Odlloololloooooodoc:;\'.............\';:cloooooooooooddoc:,\'...........\';x000000000OKMMMMMMM
MMMWXKK0OO000kxdollooooooooooooooc:;\'.............,;:clooooooooooodolc;,\'\'....\';d0000000000WMMMMMMMM
MMMMMMMMMXXK0O0000Oxdolloooooooooooddoc:,.........\'\'\'\'.\';:clooooooooooddol:;,,cO000000000XMMMMMMMMMM
MMMMMMMMMMMMMWXK0OO0000kxdollooooooooooodolc;,\'\'....\'\'...\'\'\',;clooloooooddddxx00000000OKWMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMWXK0OO0000kxdooooooooooooooool:;\'.............\';:loooooddxO000000000NMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMNXK0OO0000kxdolooooooooooodool:;,............\',;codkO0000KK00XMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMNXK0OO000Oxxdoloooooooooooodoc:,\'.\'\'....\'\'\'\'cO00000KK0KWMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNK0OkO000Oxdolooooooooooodddl:;,\'\'..\'\'cO00000000NMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXK0kO000Oxdolloooooooooodddoc:;:x000K0000XMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNK0OO0000kddolooooooodddddx00000000KWMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXK0OO000Okddoolooodk00000000KNMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNXK0OO0000OO00000000000NMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXK0OO0000000000OKMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNK0OO000000WMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXKK0NMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/11920/images.txt","ElastoLite,
EL","0","","https://www.youtube.com/watch?time_continue=1&v=TS4Y5sNOWKo",""