"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11952","TOL-11952","Flush Cutters - Hakko","
These are our new and improved flush cutters, giving you a way to cut leads very cleanly and close to the solder joint. Diagonal cutters are good, but if you really need to get up close and personal, flush cutters are the way to go. They have a nice spring-action and a comfy grip. Plus, the color combination of red and black is fetching, I must say.
Videos
","These are our new and improved flush cutters, giving you a way to cut leads very cleanly and close to the solder joint. Diagonal cutters are good, but if you really need to get up close and personal, flush cutters are the way to go. They have a nice spring-action and a comfy grip. Plus, the color combination of red and black is fetching, I must say.
**Videos**
","2013-07-18 12:45:12-06","6.95","6.956.66.26","","","1","","","","","","8205.59.5510","130mm","85mm","14mm","0.1440lbs","
.;:\'.
...,clc;.
...\';:clo:.
...\';:ccoo:.
....\';;:cldl\'
....,;;:cldd\'
...\',,;:cldo.
....\',;:cllx:
...\'\',;ccldd.
... ....\',;:clok:
\';clc\' ....\',;:cllkl
,,\';lol;. ....\',:clllxl
\',,,coolc\' ....\';cllllkc
.;,,;ldoll;. ....\';ccllok:
.;;;,;ldoolc,. ....,;ccllok\'
,:::;:lddoll:\'. ...,::clllxx.
.:ccc::codollc:\' ...,;:lllokl
\':cllccclddolll:\'. ...\':ccllldk\'
\':cllollloddolllc;. ..\';ccclookk.
.:cloooooodxddolll:\'. \'..;:cclllokx.
.;clooddddddxxdolllc:\'. .\'\',:cccllloxk.
.\'coodddxxxdxxxxdollll:,.. .\'\',;:cclllldk;
.,coodddxxxxxxkxxddoollc:\'..\'. \'lxoccclllloxo.
.,cooddxxxkkkkkkkxxdolllloll:\' ,xkkdollllllodo\'
.\':loddxxkkkkkkkkkkxdoolllol;. .oxkkkkkdoolllldd,
.,:oddxxkkOOOOkkkkkxdoooooc:,. :dxxxkkkkkkdoolloc
.\';codxxkkkkkkxxkkxdooooxOkdl;\'. .odddxxkkkkdddoooc
.\';cdxxkkkkxxxkxdooodOOkkkOkdddxxxxkkkko.....
.,cdxxxxxddxxdoodOOOOO00OddxxxkkkOOd.
.;ldxddooxxooo00000KKkddddxxkOOk;
.,loolcoxolxK000KK0xdxxkkxdoxxxl
.;lccdkdcldxO00K0kxk0c;:colcox.
.;oxkxl...\':okO0Oxkk;col:;;ko.
.ldd; ,lkOxxOOkxoxOOK0c
.;dxdddxxdOKK0Ox;
.\':xkkd;\'ldxxxd,
.;odxd:. .\',:l
.,;lc\'
","https://www.sparkfun.com/products/11952/images.txt","Cutters","0","","https://www.youtube.com/watch?time_continue=1&v=0kjKyt7ktqY?start=16","8793,
22265,
8794"