"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11971","COM-11971","Metal Pushbutton - Latching (16mm, Red)","
This is a perfect choice if you are in need of a heavy duty push button! These metal push buttons are a very tough, small, panel-mount latching switch with an illuminated red LED ring. It is a SPDT with 16mm threading and 1mm pitch. This button is perfect for basic On/Off functions. Overall length (including leads) is 1.5\"" and has small solder lugs for connection. These latched buttons are rated up to 3A and 250VAC while the LED is rated for 5-12V.
Note: The images for this button show an LED voltage rating of 5V. We have verified that the voltage range for the the LED to be 5-12V. We are currently communicating with our supplier for new documentation. Trust the branding on the button to verify your voltage requirement.
Features:
- Stainless Steel Body
- IP65 Weatherproof Rating
- Tamper Resistant
- Latching Operation Type
- Red LED Ring
Documents:
Videos
","This is a perfect choice if you are in need of a heavy duty push button! These metal push buttons are a very tough, small, panel-mount latching switch with an illuminated red LED ring. It is a SPDT with 16mm threading and 1mm pitch. This button is perfect for basic On/Off functions. Overall length (including leads) is 1.5\"" and has small solder lugs for connection. These latched buttons are rated up to 3A and 250VAC while the LED is rated for 5-12V.
**Note:** The images for this button show an LED voltage rating of 5V. We have verified that the voltage range for the the LED to be 5-12V. We are currently communicating with our supplier for new documentation. Trust the branding on the button to verify your voltage requirement.
**Features:**
* Stainless Steel Body
* IP65 Weatherproof Rating
* Tamper Resistant
* Latching Operation Type
* Red LED Ring
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Components/Switches/com-11966.pdf)
**Videos**
","2013-08-21 16:51:23-06","6.5","6.56.185.85","1","1","1","","","","","","8536.90.8085","96mm","50mm","20mm","0.0398lbs","
.,.
.\',.
...
...\',,,,\'. .\'clloddl.. \';;;;;;;.
...\',;;,,\'\'....\',;:codxxkkkdoc:,\',.......
...\'\';:cllooollllloodddddxxkkOOOOkxdc....,;;,,\'\'.
..,:cldxxddddddddddoooodddoolcc::;,\'..
..,:lodxxdddddolllooolc:;,\'...
.,:oxxoloolloooddlc;,...
.;oxkdllcclddddl:,..
.;dkxllllcclll:,..
,oOxlol;;coc,.
.ol0d;..oc\'.
.cokO,.x:
..;:,dk0k;.
.;:,,lx0Oo,.
.,;:,;cokkdc\'. .\';;,...
.\',,;,:loxkxl,.;;;:;;;;;;,\'..
..\';;:lc;;;;;;:;;;:;;;;::;;;\'..
..\':cccc:;;;;;;:;;:::::::::cl:\'
...\';;;::cccccc;,\'...\',;::cddol;;,,\'.. ...:c
.;;;;;;;;::::;;,,\'\'\'..lc.,clc:;;,,;;lokOkdc,.
.;;;;;;;;;;:cccc:;,;oc ..,:clllxxxl;c:coc.
..,;:;;;;;;;:::cdl:::\'. .do oxo:.,\'.\'.
;cc:;;;;;;;;d..\'cldxdc;\'.cd..ookk:....\'
.\';::;::;;;;d. .....\';cokO..,ox0:.....\'
.;ddl:;oc..........do..cd::\'....\'.
....\'\',\'.......x:..c..\'....\'\'
.......\'l;. c \'.....
..,. :. .\'\'.
.\'\'\'.
..
","https://www.sparkfun.com/products/11971/images.txt","Button","36","","https://www.youtube.com/watch?time_continue=1&v=IaX_QwBwfFA?start=65","11969,
11968,
11970,
11967,
11966,
11973,
11996,
11992,
11975,
11972,
15133"