"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","quantity","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","related_products"
"12002","PRT-12002","Breadboard - Self-Adhesive (White)","<p>This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie in points. All pins are spaced by a standard 0.1\"". The two sets of five columns are separated by about 0.3\"", perfect for straddling a DIP package over. The board accepts wire sizes in the range of 29-20AWG.</p>

<p> This board also has a self-adhesive on the back. The boards also have interlocking parts, so you can hook as many together as you&rsquo;d like.</p>

<p><strong>Dimensions</strong>: 3.29 x 2.15 x 0.33\"" (83.5 x 54.5 x 8.5mm)</p>

<p><strong>Documents:</strong></p>

<ul>
<li><a href=\""http://cdn.sparkfun.com/datasheets/Prototyping/breadboard.pdf\"">Datasheet</a></li>
</ul>
","This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie in points. All pins are spaced by a standard 0.1\"". The two sets of five columns are separated by about 0.3\"", perfect for straddling a DIP package over. The board accepts wire sizes in the range of 29-20AWG.

 This board also has a self-adhesive on the back. The boards also have interlocking parts, so you can hook as many together as you\'d like.  

**Dimensions**: 3.29 x 2.15 x 0.33\"" (83.5 x 54.5 x 8.5mm)

**Documents:**

* [Datasheet](http://cdn.sparkfun.com/datasheets/Prototyping/breadboard.pdf)","2013-11-14 11:54:43.421722-07","4.95","","1","2015","1","1","","","","","","8536.90.8585","55mm","10mm","85mm","0.0900lbs","","https://www.sparkfun.com/products/12002/images.txt","",""
