Export Restrictions

This product has some level of export control/restriction, so may be delayed by 2-3 business days when shipping outside the United States. Contact us with questions, or we will contact you after you place your order.

Creative Commons images are CC BY-NC-SA 3.0

$ 100.00

33% off

added to your
shopping cart

quantity
Only 7 left! 7 in stock
149.95 retail price
100.00 1+ units

Description: The WDS112 MetaWatch is a fantastic little smartwatch designed to compliment your smartphone. A smartwatch is essentially a computerized wristwatch with enhanced functionality that goes beyond basic time keeping. Supporting a Dual-Mode Bluetooth connection to your iPhone or Android smartphone, you can check messages, see who’s calling, control music, view weather, and more, all from your wrist.

The developer-friendly MetaWatch is used to heighten user engagement and drive app usage. The WDS112, when paired with iOS or Android-based smart phones, enable new kinds of ‘glanceable’ interactions. In the same way that glancing at a wristwatch is more simple than pulling out a pocket watch to check the time, glancing at The WDS112 MetaWatch is more convenient than pulling your phone out of a pocket or handbag to view alerts, notifications, and cloud-based information.

Note: The WDS112 MetaWatch requires either Android OS v2.3 and up or the iPhone 4S and iPhone 5 (but not the 5S) running iOS 6. The WDS112 is not compatible with an Android OS lower than v2.3 nor an iPhone 4 or lower.

Note: This item may take longer to process due to battery installed in the equipment and therefore does not qualify for same-day shipping policy. Sorry for any inconvenience this may cause.

Dimensions:

  • Watch Body: 55 x 40 x 10mm
  • Watch Band: 252 x 22 x 3.5mm
  • Weight: 76g

Features:

  • 96x96 pixel E-paper Display
  • Bluetooth 4.0
  • 5-7 Day Battery Life
  • Multiple Watch Faces
  • Caller ID, SMS, and E-mail (iOS) Notifications
  • Time, Weather, Stock, and Calander Widgets
  • Music Control
  • Out of Range Alert
  • Stainless Steel Case with Mineral Hardened Glass Lens
  • 3ATM Water Resistance (30 Meters / 100 Feet)
  • Texas Instruments Code Composer Studio License

Includes:

  • 1x White WDS112 MetaWatch
  • 1x Charging/Programming Clip
  • 1x microUSB Cable

Documents:

Recommended Products

Customer Comments

  • 2nd line should say “complement”, not “compliment”.

  • This older platform still works great! It is perfect for reading text messages periodically sent from an IoT system. (check out a full featured, open source, open hardware IoT system at www.wehrdesigns.com) For this watch, be sure to email support to get the latest firmware so it works with their latest smartphone app.

  • Is this programming clip the JTAG clip, or is it the bootloader version?

    EDIT: found the answer. The clip is the developer’s clip. It emulates the MSP430FET interface. Nice.

  • I’m just not a fan I smart watches, but it does look cool.

Customer Reviews

No reviews yet.