"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12013","DEV-12013","SparkFun Touch Shield","
The MPR121QR2 IC is a great way to build simple capacitive touch interfaces, and now it\'s even easier to incorporate into your Arduino projects with the touch shield. The SparkFun Touch Shield has 9 capacitive touch pads, with headers for the remaining 3 electrode connections. With this shield you can have a total of 12 touch sensitive buttons. An on-board logic level converter allows it to work with 5V and 3.3V Arduino boards. Simply solder on some header pins and stack it on to your Arduino for a convenient input device. Check below for some example code to get you started.
Documents:
","The MPR121QR2 IC is a great way to build simple capacitive touch interfaces, and now it\'s even easier to incorporate into your Arduino projects with the touch shield. The SparkFun Touch Shield has 9 capacitive touch pads, with headers for the remaining 3 electrode connections. With this shield you can have a total of 12 touch sensitive buttons. An on-board logic level converter allows it to work with 5V and 3.3V Arduino boards. Simply solder on some header pins and stack it on to your Arduino for a convenient input device. Check below for some example code to get you started.
**Documents:**
* [Schematic](https://cdn.sparkfun.com/datasheets/Dev/Arduino/Shields/Touch_Shield.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/Dev/Arduino/Shields/Touch_Shield.zip)
* [Datasheet](https://cdn.sparkfun.com/datasheets/Dev/Arduino/Shields/MPR121.pdf) (MPR121QR2)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/mpr121-hookup-guide/touch-shield)
* [GitHub](https://github.com/sparkfun/Touch_Shield) (Design Files & Example Code)
","2014-09-10 11:12:26.524603-06","14.95","14.9514.213.4612.71","","","1","","","","1","","8534.00.0040","60mm","54mm","4mm","0.0260lbs","
.\'\'.. ..
.,cokOOOOOxd:cd,
.;lxOOOOO00OOOOxxol;lx;
.;coddOOO000OOOOOOOOOlokoc;dx,
.;cldll:lodO0OOOOOOOOOOOOOOkccxo:;dd,
.\':ooodkdcokkOOOO00OOOOOOOxlcdOOOOOxclxd::dd,
.,colxllcldkOOOOOOOOOOOO00OOOOOOkoxOOOOOOOO0Ooo:lOx,
.kOOOkxxO00OOOOOOOOOOOOOOO000OOOOOOOOOOO0000000000Odod,
.;xOOOOOOOO00OOOOOOOxl;dOOOOOO000OOOOO00000OOOOOOOdlooccod\'
.;lxOOOOOOOOOOOOOO00OOOOOOkdkOOOOOOO0000000OOOOOOOOOOOOOklcdoccod\'
.;coookOOOOOOOOOOOOOOOOO000OOOOOOOOOOO000000000OOOOOOOOcokOOOOkxlldoccld\'
.dx;;ldddOOOOOOOOdclxOOOOOO000OOOO00000OOOOOOOO000OOOOOOlldOOOOOOOkolxdc:ld\'
.cko;:xxk0OOOOOOOkkOOOOOOOO000000OOOOOOOOOOOOOOO000OOOOOOOOOOOOO00xoolxdc:od\'
\'oOc;ldxO0OOOOOOOOOOO00000OO000OOOOOOOl:okOOOOOO00OOOOOOO00000OOkOOolokdc:od\'
;xk:;oxxO0OOOOO0000OOOOOOOOO00OOOOOOkdoxOOOOOOO00000000OOOOOOOOOOxocldOxc:od\'
.ckd;:dxx0O00OOOOOOOOOOOOOOOO00OOOOOOOOOOOOOO0000000OOOOOOOkddOOOkOOO0OOxOOOd\'
.oOl;cdxk0OOOOOOOOOocxOOOOOOO00OOOOOOO00000OOOOOO00OOOOOOkl;cOOOOOOO0OOOOkOOd.
.;xk;,lxxOOOOOOOOOxddOOOOOOOO000O0000OOOOOOOOOOOO000OOOOOOOOOOOOOOO00O0Ok0OOko.
.cOx,;xOOO0OOOOOOOOOOOOOOO000000OOOOOOOOOxkOOOOOO00OOOOOOOOOOO0000OO0000Ol;\':l.
\'dOOdcloO0OOOOOOOOO00000OOOOO00OOOOOOOx;,lOOOOOOO00OOOO0000000OO0OOxdlooo:;\':l.
;xxo:lldO0OOO0000OOOOOOOOOOOO00OOOOOOOkOOOOOOOO000O0OO00OOOOOkcdoxkxocloo:;\':l.
.ckolcodlxO0OOOOOOOOOOOOOOOOO000OOOOOOOOOOOO0000Ox:;:oddkcdlOkxOkdlxkooclolok\'
\'dkl:lddokOOOOOOOOko;OOOOOOOO00OOOOOO000000000Okl,\'lod:xxkxxcdclooOkOOOOkoc
;xxc:lddoOOOOOOOOkdOOOOOOOOO00OO00000000OOkk:llkxOO0O00klcookxOOOOxo:\'.
.ckd::dxdoOOOOOOOOOOOOOOO00000OO000OOOk:clkkOOOOOOOOOOOOkOOOOxl;.
.oOl;cdxocoOOOOOOOO000000000OO0000000OOOOOOOOOOOOOOOOOOxl;.
.;xOc,cxkocckOOO000000000000OO0Ox0000OOkclckOOOOOOxl;.
.ckO;\'cdxxoxOOOdkklkOOOO0000OOOxOdl::;ckOOOOdl;.
\'oOk;,cdxxxoc....\';:ko:lOOOxdo;;olxkOkoc,.
.;xOx;;coxo\' .dx. ,ld,c:l;\'loxOOxl:.
.ckxxOOOkcl\'.lOxlc;:;odxOkdl;.
\'oOOOOOOOk:l;;;cokOkdl;.
.,dOOOkOOxldokxoc,.
.:dxdxOkdl;..
...\',.
","https://www.sparkfun.com/products/12013/images.txt","Capacitive,
Arduino Shields,
SparkFun","0","","11021,
11417,
11224,
10007",""