"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "12014","COM-12014","LED Light Bar - White (SMD)","
Want to make a 12 ft GPS wall clock? This is the perfect item to light it up! Even if that\'s not the project you are looking to build, these light bars pack quite a bit of light into three small white LED\'s and they are very easy to set up with no soldering required.
The white LED Light Bar is a pre-packaged strip of 3 high-output LEDs powered by 12VDC. Each unit comes with a fully assembled and tested PCB with current limiting resistors, a wall-mount holder and peel-away sticky foam backing, and polarized connection cables. Each LED Light Bar absorbs approximately 55mA @ 12V.
Features:
Documents:
","Want to make a 12 ft GPS wall clock? This is the perfect item to light it up! Even if that\'s not the project you are looking to build, these light bars pack quite a bit of light into three small white LED\'s and they are very easy to set up with no soldering required. The white LED Light Bar is a pre-packaged strip of 3 high-output LEDs powered by 12VDC. Each unit comes with a fully assembled and tested PCB with current limiting resistors, a wall-mount holder and peel-away sticky foam backing, and polarized connection cables. Each LED Light Bar absorbs approximately 55mA @ 12V. **Features:** * 3.6x 0.59\"" (92x15mm) * Mounting Hole OD is 0.15\"" (3.8mm) **Documents:** * [Hookup Guide](https://learn.sparkfun.com/tutorials/led-light-bar-hookup/introduction) ","2013-09-26 14:49:14-06","4.95","4.954.74.46","","","1","","","","","","8541.40.6020","100mm","10mm","30mm","0.0280lbs"," .. ..\',,\'....... ...\'.\';,\'\'\'....... .....\'....,;;\'... . .........\'..\'.... .. ....\'.\'c,....... . . .. .....,\',;\'..... . .......\'\'\',\'.... . . ......\'....\'\'... . ..,;;;\'...\'\'.... .. ...,;\'..,:,\'.... . . ......,c\'.\';;;.. .. .......,\'....\'.. . ...\',,,.....\'... .. ....\'\'\'\',,\'... . .... ....,\'.. . . . .. ..... .. .. . . .. .. .. . .. .. . .. .... . ......... . . . . .. . .. .. .. ","https://www.sparkfun.com/products/12014/images.txt","Other LEDs","0","","16347, 16346, 15313, 13282",""