Creative Commons images are CC BY-NC-SA 3.0

Description: Want to make a 12 ft GPS wall clock? This is the perfect item to light it up! Even if that’s not the project you are looking to build, these light bars pack quite a bit of light into three small red LED’s and they are very easy to set up with no soldering required.

The red LED Light Bar is a pre-packaged strip of 3 high-output LEDs powered by 12VDC. Each unit comes with a fully assembled and tested PCB with current limiting resistors, a wall-mount holder and peel-away sticky foam backing, and polarized connection cables. Each LED Light Bar absorbs approximately 54mA @ 12V.

Dimensions:

  • 3.6x 0.59" (92x15mm)
  • Mounting Hole OD is 0.15" (3.8mm)

Documents:

Replaces:COM-9029

Customers Also Purchased

Customer Comments

  • I’m using these along with the white ones to trick out my transceiver for field day.

  • 1) The hookup guide link is broken. 2) How exactly does one make a 12ft GPS wall clock with this? What’s a GPS wall clock anyway?

Customer Reviews

No reviews yet.