"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "12015","COM-12015","LED Light Bar - Red (SMD)","
Want to make a 12 ft GPS wall clock? This is the perfect item to light it up! Even if that\'s not the project you are looking to build, these light bars pack quite a bit of light into three small red LED\'s and they are very easy to set up with no soldering required.
The red LED Light Bar is a pre-packaged strip of 3 high-output LEDs powered by 12VDC. Each unit comes with a fully assembled and tested PCB with current limiting resistors, a wall-mount holder and peel-away sticky foam backing, and polarized connection cables. Each LED Light Bar absorbs approximately 54mA @ 12V.
Replaces:COM-9029
Features:
Documents:
","Want to make a 12 ft GPS wall clock? This is the perfect item to light it up! Even if that\'s not the project you are looking to build, these light bars pack quite a bit of light into three small red LED\'s and they are very easy to set up with no soldering required. The red LED Light Bar is a pre-packaged strip of 3 high-output LEDs powered by 12VDC. Each unit comes with a fully assembled and tested PCB with current limiting resistors, a wall-mount holder and peel-away sticky foam backing, and polarized connection cables. Each LED Light Bar absorbs approximately 54mA @ 12V. **Replaces:**[COM-9029](https://www.sparkfun.com/products/9029) **Features:** * 3.6x 0.59\"" (92x15mm) * Mounting Hole OD is 0.15\"" (3.8mm) **Documents:** * [Hookup Guide](https://learn.sparkfun.com/tutorials/led-light-bar-hookup/introduction) ","2013-09-26 14:49:40-06","3.95","3.953.753.56","","","","","","","","","8541.40.6020","100mm","10mm","30mm","0.0280lbs"," ......... .. .. .. .. .. .. .. ...\'\'........ . . ..\',,,\'............ . .......\'\'.\'\'\'.... .... . .. .....\'.....\',,.. ... .. ........\'\'\'...... .. . .....\'.......... .. .. .....\'..,;....... . .. .....\',\';\'...... .. . .. .....\'..,\'...... .. .. ..........\'..... .. . ......\'\'........ ... .. ..\';,............ . ..,:,\'.;:\'...... .. ....\'\'.....;:,.. .. .......\':;..;;,.. ... .......\'........ ... ..\',\'......\'..... ... ...,,,\'\'\'\'...... . ............\'..\'\'\'\'... ....... .\',.. ..... .... ","https://www.sparkfun.com/products/12015/images.txt","Other LEDs","0","","13282, 15313, 9590",""