COM-9029<\/a><\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- 3.6x 0.59\" (92x15mm)<\/li>\n
- Mounting Hole OD is 0.15\" (3.8mm)<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Hookup Guide<\/a><\/li>\n<\/ul>","description_markdown":"Want to make a 12 ft GPS wall clock? This is the perfect item to light it up! Even if that's not the project you are looking to build, these light bars pack quite a bit of light into three small red LED's and they are very easy to set up with no soldering required.\n\n The red LED Light Bar is a pre-packaged strip of 3 high-output LEDs powered by 12VDC. Each unit comes with a fully assembled and tested PCB with current limiting resistors, a wall-mount holder and peel-away sticky foam backing, and polarized connection cables. Each LED Light Bar absorbs approximately 54mA @ 12V. \n\n\n\n\n\n\n\n\n\n**Replaces:**[COM-9029](https:\/\/www.sparkfun.com\/products\/9029)\n\n**Features:**\n\n* 3.6x 0.59\" (92x15mm)\n* Mounting Hole OD is 0.15\" (3.8mm)\n\n**Documents:**\n\n* [Hookup Guide](https:\/\/learn.sparkfun.com\/tutorials\/led-light-bar-hookup\/introduction)\n\n","date_published":"2013-09-26 14:49:40-06","price":3.95,"qty_price":{"1":3.95,"25":3.75,"100":3.56},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8541.40.6020","pack_length":"100mm","pack_width":"10mm","pack_height":"30mm","packed_weight":"0.0280lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n .........\n ..\n ..\n ..\n ..\n .. ..\n .. ...''........\n . . ..',,,'............\n . .......''.'''.... ....\n . .. .....'.....',,.. ...\n .. ........'''...... ..\n . .....'.......... ..\n .. .....'..,;....... .\n .. .....',';'...... ..\n . .. .....'..,'...... ..\n .. ..........'..... ..\n . ......''........ ...\n .. ..';,............\n . ..,:,'.;:'......\n .. ....''.....;:,..\n .. .......':;..;;,..\n ... .......'........\n ... ..','......'.....\n ... ...,,,''''......\n . ............'..''''...\n ....... .',..\n ..... ....\n\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/12015\/images.txt","categories":[{"175":"Other LEDs"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/5\/3\/6\/12015-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/5\/3\/6\/12015-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/5\/3\/6\/12015-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/5\/3\/6\/12015-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/5\/3\/6\/12015-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/5\/3\/6\/12015-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/5\/3\/6\/12015-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/5\/3\/6\/12015-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/5\/3\/6\/12015-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/5\/3\/6\/12015-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/5\/3\/6\/12015-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/5\/3\/6\/12015-01.jpg"}],"related_products":[13282,15313,9590]}