"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12022","COM-12022","LED RGB Strip - Bare (5m)","
These are bare non-addressable 5 meter long RGB LED strips that come packed with 60 5060 LEDs per meter, that\'s 300 LEDs. As these are bare LED strips that have no protective coating, your project won\'t be water proof but there is access to each 5060 LED and each strip length can be easily modified. You will be able to control and power the whole LED RGB Strip together with 12V giving you cool lighting effects for your car or perhaps under cabinet lighting in your kitchen!
Note: These come in 5m segments on a reel. They are preterminated with wires, as shown in the pictures.
Documents:
Videos
","These are bare non-addressable 5 meter long RGB LED strips that come packed with 60 5060 LEDs per meter, that\'s 300 LEDs. As these are bare LED strips that have no protective coating, your project won\'t be water proof but there is access to each 5060 LED and each strip length can be easily modified. You will be able to control and power the whole LED RGB Strip together with 12V giving you cool lighting effects for your car or perhaps under cabinet lighting in your kitchen!
**Note:** These come in 5m segments on a reel. They are preterminated with wires, as shown in the pictures.
-> <-
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Components/LED/5060BRG4.pdf) (5060 LED)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/non-addressable-rgb-led-strip-hookup-guide)
**Videos**
","2013-10-10 15:45:50-06","45.48","45.48","","","","","","","","","8541.40.6020","250mm","220mm","20mm","0.2620lbs","
...\',,;:::ccllllllcc:::;,,\'...
..,;clooolc:;,,\'............\'\',,;:clool:;\'.
..;coooo:,.. ....\',,,;;;;;;;;,,\'\'.... ..\';cool;\'.
.;loooooool\'\';:lodddolcc:::;;;;;;clooddddddolc;,..\'looocc;.
.;lll:cloodooooooo:\'..... ...\',;;;::;,\'\'\',,;:clodoooooooooooooo:.
.;oddl;:cclclldddoooool:,;:ccc:;,\'.......... .\';oooooolooodloloool, .\'
.cooodolddddolcoclddxdodddoooc;;:cclooolc:;\'\'\'\',:looooollclkdxkxddddddooo, . \'\'
;oodddddxo:\'. .,:ccc:ldoddddodkOKXx,lXXXXK0Okxxdodooooolc,....\'xOOkkxdddoool. ..\'.
.loddddxxl,....,,........\':ddxO000KK0xOKKK000Okkk0Okddxdlc;,,,,,;:ckkkkkxxddooo. .\'.
lddddxko\'. . .\'.........:dk0OOO00OOkOK0kkkOOOKXXO000xxxddoodllclloddddoodddddol\'\'\'\'\'.
cddddkO:. ..\';\'\',\'\'.:oox0OKK0Oxk0OOKXXKX0OkkOOOO00kddoc;:c:lcloccckOOOO0O0KKKO.
.ddddx0: ,:;\'ldllcolxxdO000kxx0KO0KXXXKOOOxxkkkOOkoxoocdxldkol;d;xxkk000O0OOk.
.ddddxo .;lklclo:oc;:cdxxOkxxxkOO000kOOOkxkkkkkkdo:l,\'c:co;:oco;lxo:,\',:xxddd.
dddddl. ..;ld,o:::;;,:c:loddddxxxxkkkkkOO0KOkxxkxxxdddd:,,\';,\'c;,;:c... ldddd.
:ddddxOkxxxxxd.\',;;:coddxxxxddxxxlodxkxxxkOOkkkkxddddddddl:\'...\'\'\'\'. ,ddddl.
;oddddxkxxxxxx..cldxddxxxxddl:.......\',:cc;;,\'\'\',;coddddddddl;..... ,ddddlo
.kddxxxdxxxxxxdxxxxxxxxdl;\'..................\'.....,;clodddddddc\'. .cddddlk;
cOxdxxxxxxxxxxxxxddo:\'....... ....................\'\',:coddxddddo;.. ..:ddxdodOc
l0OxdxxxxxxxxxxOOdc;,.................................\';:c:odddddxxxxxxxdodOO;
,OK0xddxxxxxxkO0KKOo;.\'.,.......................\'.....,ldk0kxxxxxxxxdoodOOo.
.l0K0xdddxxxxkO00K000kol:,..\'..:......,..,. ..\'.....,:oOkxxxxxxddddxkOd\'
.lO000kxxdxxkkkkkkkOkxxO0Okxdollc,...... ..\';codxxxdddddxkkkkl.
;d00KK0Okxddxxxxxxxxxkkkkkkkdc,\'\'\',,;;::cldxxxxxxxxdxkOO0OOOko,
.,lk00OkkkxxxxxxxxxxxxxxxxxxxxxxxxxxxxkxxdooooddxkO000Od:.
.,cdkkkkkxxxxxxxkko:::::::::ccccllllloxkkkkkkxoc;.
.,:loxkxxxxxxxxxxkkkkkkkkkkkkkkkkxol:,\'.
..\',;::ccllllllccc:;;,\'..
","https://www.sparkfun.com/products/12022/images.txt","Other LEDs","0","","https://www.youtube.com/watch?time_continue=1&v=c5QywuljpHc?start=14","14016,
14576,
15205,
14015,
12021"