"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12033","TOL-12033","SparkFun Third Hand Parts","
This parts kit allows you to modify a coolant hose into an additional hand for your SparkFun Third Hand. It includes the alligator clips and hardware necessary to repair a broken hand, or make a new one.
Note: A portion of this sale is given to Ryan for inspiring the design with his Instructable.
Includes:
- 2x Alligator Clips
- 2x 1\"" 6-32 Phillips Pan Head Machine Screws
- 2x 50 x 4mm Heat Shrink Wraps
","This parts kit allows you to modify a coolant hose into an additional hand for your SparkFun Third Hand. It includes the alligator clips and hardware necessary to repair a broken hand, or make a new one.
**Note:** A portion of this sale is given to Ryan for inspiring the design with his [Instructable](http://www.instructables.com/id/Third-Hand-A-multi-use-helping-hand-for-electro/).
**Includes:**
* 2x Alligator Clips
* 2x 1\"" 6-32 Phillips Pan Head Machine Screws
* 2x 50 x 4mm Heat Shrink Wraps
","2013-09-05 16:32:08-06","2.45","2.452.332.212.08","1","1","1","","","","","1","8205.59.5510","66mm","49mm","10mm","0.0196lbs","
.cxl.
.ckko.
.ckkl\'
.:kko\'
;oc\'. .oOk: ..
.\';. .. .lOOd, .c0K0d\'
\',cldkd. ... .cOko\' ... .l0KKOxdd;
\':. .:O0Ol.. :kko\' ... .o0KKOxdxxc.
,:\' .\',:lc. .;;.\' .\'.. .o0KKOxdkOd\' .c0Kkc.
,l;. ... .;.... . \'. .... \'d0KKOxxk0k;....c0KKKOxo.
\'::,,..\'.,...... .;::coo..... \'dKKKOxxk0Oc....l0XKK0kddd:
\'::\'c;\',;,....... .:c.,dXXXd.. .;xKK0OxxkKOc...,o0XXK0kdddl.
.;loc:c;........ .cc\' .,;,;c\' .:OKK0OxxOKOc..\',o0KKK0kdddo\'
.,o00d;;....... ;l\' ... \',\',. .cOKK0kxxOKOc\'\'\',o0KKK0kdddo,
.,,cddl\'..... ,cc:..\'... .\'\'\'. .o0KK0kxxOKOc\'\'\';d0KKK0kdddo,
.cc:;;\'..... \'l;;l,c;;:,\'.\'\'\'.. .;x0KK0kxx0Kk:\'\'\':xKKKKOxdddo,.
:c;\'.... .;:cc:c,\'\'..\'\'.... ..\'o0KKKOkxk0Kx;\'\'\'ckKKKKOxddxo,
.c. . \'ck0xc:;...\'..... .;d0KK0Oxxk0Kd;\'\',lOKKKKOxddxd,
.,d0KOc,........ .:kKKK0kxxOK0o,\'\',o0KKK0Oxdxkd,.
\':;;ll;\'...... \'lOKKKOkxk0KOl\'\'\';dKKKK0Oxdxkd,. .
.cc:;;\'..... .:x0KK0OxxOKKx:\'\',ckKKKK0kxxkko\'.. ..... .. ....\'
;:,\'.... \'l0KKK0kxkOK0l,\'\';o0KKKKOxdxkkl..... ...... ... . .\'.
..,.. .;x0KK0Okxk0Kkc\'\'\'cxKKKK0Oxdxkkc...... ..... ... .......
.lOKKK0kxkOKKd;\'\',oOKKKK0kxxxOx:............ .. ... ...
.:x0KK0Okxk0Kkl,\'\'cxKKKK0OkxxkOo,............ ... ....
\'o0KKK0kxkOKKd;\'\';oOKKKKOkxxkOkc............ .. ....
.ck0KK0OkxO0Xkc\'\'\'cxKKKK0OkxxkOd;............ ... ....
.k00K0Okxk0K0d;.\';oOKKKK0kxxkOOl\'.....\'..... .. ....
lNNXOxO0Kx:..\'ckKKKK0OkxkOOd;.....:; \';. .. ....
\'kXX0xc\'..:d0KKKKOkxxxkxc\'........,,.,c. ....
.\'. ...oXKKK0kxxxkkl,.... ....... ...
.0NNOxxxkd:. ... ...
.dXXkxc\' ..
.;\' ..
","https://www.sparkfun.com/products/12033/images.txt","Third Hands,
SparkFun","21","","11784,
19944,
9317,
10865,
12783",""