"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12035","BOB-12035","SparkFun microB USB Breakout","
This simple board breaks out a micro-B USB connector\'s VCC, GND, ID, D- and D+ pins to a 0.1\"" pitch header. If you want to add the popular micro-B USB to your project, but don\'t want to put up with soldering the tiny connector, this is the board for you.
Features:
- 0.8 x 0.45\"" (20.3 x 11.4mm)
Documents:
- [Schematic](http://cdn.sparkfun.com/datasheets/BreakoutBoards/Breakout Board for USB microB.pdf)
- [Eagle Files](http://cdn.sparkfun.com/datasheets/BreakoutBoards/Breakout Board for USB microB.zip)
- GitHub
","This simple board breaks out a micro-B USB connector\'s VCC, GND, ID, D- and D+ pins to a 0.1\"" pitch header. If you want to add the popular micro-B USB to your project, but don\'t want to put up with soldering the tiny [connector](http://www.sparkfun.com/commerce/product_info.php?products_id=8533), this is the board for you.
**Features:**
* 0.8 x 0.45\"" (20.3 x 11.4mm)
**Documents:**
* [Schematic](http://cdn.sparkfun.com/datasheets/BreakoutBoards/Breakout Board for USB microB.pdf)
* [Eagle Files](http://cdn.sparkfun.com/datasheets/BreakoutBoards/Breakout Board for USB microB.zip)
* [GitHub](https://github.com/sparkfun/USB_microB_Breakout_Board)
","2014-01-13 09:57:16.882348-07","2.95","2.952.82.662.51","1","1","1","","","","","1","8534.00.0095","28mm","56mm","4mm","0.0034lbs","
.
.\'cdkxc.
.,lxOOOO0OOx,
.;lxkO0000000000Oo.
.;lkOOO000000000000000Ol.
.\':okOOO0000000000000000000Oxd:
.,cxkOOOO000000000000000000Odlcclcco,
.,lxkkOOOOO0000000000000000000Oc:xl:;;,;:;.
.;lxxolcccloxOOO00000000000000000Ok\'od;.\'\'\'.;,c,
.;oxkko;.........\'ckO00000000000OOOo:ldkcclc;;::coccc,
.:xkkkkl.............\'xO0000000kOl:ldk:co:dxlll:lOkdolloc.
..,oOOx,. ..oOO000koOd;c;ld:xkxOO00Ok,oxc,,,,\';;:.
...:xkl \'kO0000kdkk::OxxOO000000Okc:xc,,,,,;;;c,
.\',oko\' .:kOOOOOOKKK0xoO0000OdoxOdcldx:clccoodkolll.
.\'\':xOkdlc::coxOkkOO0KK0000OkOOO00O::xl:dkOOOOkxo;cOdl:;;:c;.
.,,lkOOOOOkkOO0K00O00000000000kO0Ol:ocx000000Ok\'ox:\',,,\';,l,
.,,:xxdkO0KOkxkxOlx00000000000kk0000O00000Okoxd:llc;;:::l:;c.
.,:.;O00c\'cOKOO00O00000000000OkO000Ooolckx:\'dOocllcokkkdolo:.
.,,.:dxxodk00OOOOOOOOO00000000OkO00dcdx;dOOOOOOOO:lxl:;,,,;;,
.;:.:ok000000OOOOOOOOOO000000Oxd00OloxO0000OOkk::x:\'\',,,;,c:\'
;l,\'ox000000OOOOOOO00000000kxOO0000000Oxkl:oc:l;ooc:ccldoclc.
.cc.:dk000000OOOO0000000000000OkO0000xlcxlco:lkollccOkdllcll,
.c,.ldO00000OOO0OkkO00000000Ok:o00000k;okxO00OOO:cx:,\',,\';,c.
,c\';ox0000kddxkOkd0000kl;\'.;cx000000000000Oxooo;ol;,,,,;,c:l.
.:;.cdkOl.;kKK000Od:\'..,codlO00K000000Oxol;xd;lc:llll:;:lxOk:
\'c\',odxoox0Oxl,..\':lxkkOOl:k0000xdkl;l;;o:ccoOOxdooxO00000Od\'
.;:\',;ddl;..\';cokkk000koc:lO00c:oclo:odoOO00000000000000000Ol.
.lxk;.\':cllkOkdkOOOOodO00000Olcl:dOO0000K00000000000000000Ok;
.:l;:dkkxdxc,,.:dxxxxO000000000000000KKK000000000000000000OOd\'
.;;lkdoxdxoccldkkOOO000000000000KKKKK000000000000000000OOOkd,
.,,,;dOxodkOOOOOOOxoooooxOO0000000000000000000000000OOxl;\'..
.,,:dO00000OOd;\'........;oO000000000000000000000kdc,.....
\',,lO000Ok:.............;xO00000000000000Okoc;.....
.,\';dOOko.. ...ck0000000000Okoc,.....
\'\'\'ckOx. .lkOOOO00Okdc;\'....
.\'.,okd. ckOOOOkdl;\'....
...;xkd:\'.. ..,cxOOkdl:\'....
..\'lkOOOOOOOOOkdl;\'....
...,oOOOOkxo:\'....
...;dl:\'.....
.......
.
","https://www.sparkfun.com/products/12035/images.txt","Connector Boards,
USB Connectors,
SparkFun","148","","15100,
12700,
116,
12587,
10215,
10031,
21272,
23055,
115,
21271,
15427,
553,
13244,
15428,
9966,
14526,
15429,
14567",""