"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12060","KIT-12060","SparkFun Inventor\'s Kit - V3.2","
As you may have seen from our blog post, we recently moved our injection mold for SIK cases over from China to Longmont, CO, in order to provide a quicker supply of cases when we are low on stock. Unfortunately, after we made the transition, we found our mold had begun to break and would need repair. Therefore, we created the SIK Special Edition. This SIK will not have a the normal carrying case when you receive them, but instead one of our tried and true red boxes at a reduced price. However, anyone who buys this special edition SIK will receive an carrying case, in a separate shipment at no cost to you, when we have cases again. If you are looking to purchase an SIK for the holidays be sure to head over to the SIK Special Edition page to pick one up!
The SparkFun Inventor\'s Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino programming language. The SIK includes everything you need to complete 16 circuits that will teach you how to read sensors, display information on an LCD, drive motors, and more. You don\'t need any previous programming or electronics experience to use this kit.
The full-color SIK Guidebook (included) contains step by step instructions of how to connect each circuit with the included parts. Full example code is provided and explained and even includes troubleshooting tips if something goes wrong.
The kit does not require any soldering and is recommended for beginners ages 10 and up. Version 3.2 of the kit adds a new Simon Says circuit experiment with all the LEDs and tactile buttons you will need to complete it, and a new full-color guidebook.
Includes:
Documents:
Examples:
- Circuit 1: Blinking an LED
- Circuit 2: Reading a Potentiometer
- Circuit 3: Driving an RGB LED
- Circuit 4: Driving Multiple LEDs
- Circuit 5: Push Buttons
- Circuit 6: Reading a Photo Resistor
- Circuit 7: Reading a Temperature Sensor
- Circuit 8: Driving a Servo Motor
- Circuit 9: Using a Flex Sensor
- Circuit 10: Reading a Soft Potentiometer
- Circuit 11: Using a Buzzer
- Circuit 12: Driving a Motor
- Circuit 13: Using Relays
- Circuit 14: Using a Shift Register
- Circuit 15: Using an LCD
- Circuit 16: Simon Says
","**As you may have seen from [our blog post](https://www.sparkfun.com/news/2241), we recently moved our injection mold for SIK cases over from China to Longmont, CO, in order to provide a quicker supply of cases when we are low on stock. Unfortunately, after we made the transition, we found our mold had begun to break and would need repair. Therefore, we created the [SIK Special Edition](https://www.sparkfun.com/products/14094). This SIK will not have a the normal carrying case when you receive them, but instead one of our tried and true red boxes at a reduced price. However, anyone who buys this special edition SIK will receive an carrying case, in a separate shipment at no cost to you, when we have cases again. If you are looking to purchase an SIK for the holidays be sure to head over to the [SIK Special Edition page](https://www.sparkfun.com/products/14094) to pick one up!**
The SparkFun Inventor\'s Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino programming language. The SIK includes everything you need to complete 16 circuits that will teach you how to read sensors, display information on an LCD, drive motors, and more. You don\'t need any previous programming or electronics experience to use this kit.
The full-color SIK Guidebook (included) contains step by step instructions of how to connect each circuit with the included parts. Full example code is provided and explained and even includes troubleshooting tips if something goes wrong.
The kit does not require any soldering and is recommended for beginners ages 10 and up. Version 3.2 of the kit adds a new Simon Says circuit experiment with all the LEDs and tactile buttons you will need to complete it, and a new full-color guidebook.
**Includes:**
* [SparkFun RedBoard ](https://www.sparkfun.com/products/12757)
* [Arduino and Breadboard Holder](https://www.sparkfun.com/products/11235)
* SparkFun Inventor\'s Kit Guidebook
* [White Solderless Breadboard](https://www.sparkfun.com/products/12002)
* [Carrying Case](https://www.sparkfun.com/products/11783)
* [SparkFun Mini Screwdriver](https://www.sparkfun.com/products/9146)
* [16x2 White on Black LCD](https://www.sparkfun.com/products/709) (with headers)
* [74HC595 Shift Register](https://www.sparkfun.com/products/733)
* [2N2222 Transistors](https://www.sparkfun.com/products/12852)
* [1N4148 Diodes](http://www.sparkfun.com/products/8588)
* [DC Motor with Gear](https://www.sparkfun.com/products/11696)
* [Small Servo](https://www.sparkfun.com/products/9065)
* [SPDT 5V Relay](https://www.sparkfun.com/products/100)
* [TMP36 Temp Sensor](https://www.sparkfun.com/products/10988)
* [Flex sensor](http://www.sparkfun.com/products/10264)
* [Softpot](https://www.sparkfun.com/products/8680)
* [6\' SparkFun USB Cable](https://www.sparkfun.com/products/11301)
* [Jumper Wires](https://www.sparkfun.com/products/11026)
* [Photocell](https://www.sparkfun.com/products/9088)
* [Tri-color LED](https://www.sparkfun.com/products/105)
* [Red, Blue, Yellow, and Green LEDs](https://www.sparkfun.com/products/12062)
* Red, Blue, Yellow, and Green Tactile Buttons
* [10K Trimpot](https://www.sparkfun.com/products/9806)
* [Piezo Speaker](https://www.sparkfun.com/products/7950)
* [330](https://www.sparkfun.com/products/11507) and [10K](https://www.sparkfun.com/products/11508) Resistors
**Documents:**
* [SIK Guide](https://cdn.sparkfun.com/datasheets/Kits/RedBoard_SIK_3.2.pdf)
* [Online Experiment Guide](https://learn.sparkfun.com/tutorials/sik-experiment-guide-for-arduino---v32)
* [SIK Teaching Curriculum](https://learn.sparkfun.com/resources/39)
* [SIK Code Library](https://www.sparkfun.com/sikcode)
* [Dimensional Drawing](https://cdn.sparkfun.com/datasheets/Tools/SparkFunInventorsKit.pdf) (Carrying Case)
* [SIK V3.2 Wish List](http://sfe.io/w96686)
**Examples:**
* Circuit 1: Blinking an LED
* Circuit 2: Reading a Potentiometer
* Circuit 3: Driving an RGB LED
* Circuit 4: Driving Multiple LEDs
* Circuit 5: Push Buttons
* Circuit 6: Reading a Photo Resistor
* Circuit 7: Reading a Temperature Sensor
* Circuit 8: Driving a Servo Motor
* Circuit 9: Using a Flex Sensor
* Circuit 10: Reading a Soft Potentiometer
* Circuit 11: Using a Buzzer
* Circuit 12: Driving a Motor
* Circuit 13: Using Relays
* Circuit 14: Using a Shift Register
* Circuit 15: Using an LCD
* Circuit 16: Simon Says
","2014-10-03 16:54:43.297833-06","99.95","99.9594.9589.9684.96","","","1","","1","","","","8542.31.0000","229mm","194mm","67mm","2.0000lbs","
........
XNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWNNX.
KNN0xxdxxxxkxkxxxxxKWWWNK00KNNNXN0O0XXXWWX
0NWd.\'..,....\'\'....kWWW0lxkokdxdd,,\'c:oWW0
ONWo\',..,....\'\'...\'kWKWOlooxxdxkxodokOOWWO
kNWx\'\'..\'....\'\'....OWWW0o,xxxdkkxokookkWWO
xNWx\',..\'.....\'...\'kWWWOxoOOOOkdlclllxkWWx.\'.
dNWx\'\'\'.\'.....\'...\'kWWWOkdkOkdxocclxdxkWWo .\'\'.
..:,.:. lNNk\'\'\'..........\'\'kWWWOkdokoxdl,:lodxOWNc .\'\'.
okkXO0KO\' cNNk.\'\'.\'\'....\'...\'kWXWOxkkOkdxl\'oOodxOWWo. .\',\'
.odkOKNOl. :NNO\'\'\'..\'....\'...\'kNNNOkxoOOkkdolkoox0WW:\';;,. .,;.
lodkxOOl,.. :NNO..\'..\'....\'...\'kNNNKOOxkkxxkdlOkO0XNN, .,:;. ,;
;:c;\'..\',,:ckNNk\'.\'\'.\'....,...\'kNNNNNNNNNNNxkNNNNNNXX\' .. .\';, .c.
.\',colccc:lNNK,\',,,;,\'\',;,,\',ONNNNN0kOkkkddOkKNXK00;.....,.. .:. .c.
.\'oxo\'\'...\',cc::c;\'... .KKKK0KKKKKKKKKKKKKKKKKK0Okkkxxxxdxxxkxdo .\'\'\' \' .l \';
\'dx0K00Ooollc;\'.. .\',;.. ..,; .,:,. . .c. ,.
.,okK0ko:,. ..\'cdk0KKXXO; :ldkx okxol. ...\',,,,. ..... .. .\'c .,\'
.lO0o....\';coxk0KXNNNNNNNNNXl. .OOOOO, ...\'\',\'\'\'.......\'. .,,.\'.. .,;. .;c:
;xKNNNNNNNNNNNNNNNNNNNOl..xdol:. .,\'.. ..\',,;,,;;;;\' ... .;....ll;.
.xONNNNNNNNNNNNNNXXXKK0d\'. .\'\',,,;;;,,,\'... .\'. ..;,.
:ll. ckXNNNNNXXXKKK0Oxoc;\'. ..\',:::,\',,\'... .,;:c:,.
lxd,. .xOK0K0kxoc;\'.. .. .;:; .;llllc:\'
..\'.. clc. . .odo. .;;clcc;.
.oxd. \'::. . . .. .c . ....
.. .cdd\' . \'; .; .
c;,,.cdc \' ....
.\' \'xOO; .....\'\'\'...
:. .;\' . ...........
;. \'\' .co; ...
:. \': . \'cc,
\'c \', .. ... .,.
;\' .; .. .. ..........
\', .. ...\',\'....
.;: ......
\'\' . ....
... .\' ....
.. .c. .\'.
\'. ,l ...
\'l .\'.
.
","https://www.sparkfun.com/products/12060/images.txt","Arduino,
Kits,
SparkFun","0","","18577,
21302,
11021,
13975,
12002,
9065,
11696,
13302,
9806,
13259,
9088,
9264,
21272,
11235,
13820,
13258,
11224,
709,
9567,
11301,
13244,
13260,
13689,
13243",""