"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12070","PRT-12070","SparkFun Solder-able Breadboard","
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connections to pins and power rails. This board is especially useful for preserving a prototype or experiment you just created on a solderless breadboard by soldering all the pieces in place.
Documents:
","This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connections to pins and power rails. This board is especially useful for preserving a prototype or experiment you just created on a solderless breadboard by soldering all the pieces in place.
**Documents:**
* [Schematic](http://cdn.sparkfun.com/datasheets/Prototyping/SIK-DIP-board.pdf)
* [Eagle Files](http://cdn.sparkfun.com/datasheets/Prototyping/SIK-DIP-board.zip)
* [GitHub](https://github.com/sparkfun/PTH_protoboard_30) (Design Files)
* [Product Video](https://www.sparkfun.com/videos#all/FYCiO6hRRt8/14)
","2013-12-26 13:36:28.707669-07","5.5","5.55.234.95","1","1","1","","1","","","1","8534.00.0040","95mm","65mm","3mm","0.0386lbs","
..\'\'\',,.
.ckOl:,ck0xxo;.
,d0000xkO0ddldO00Od:\'
\'lO000000O0Olol:llcdxk000xl\'.
.:k0000OOdooldkkOkdocllclllkkxxdlc;.
,d0000OxddlcclccloodxOkkxolocllcooxxkddl:\'
.lO00000O0olcllccllcllclolxkkkkxocolcllcdxkdddo:\'.
.;x0000kOOO000Okdoccllcclclolclllooxkxxolllcclloddoodo:,.
,oO000OOxxl:codx00000xdocclllcol:locllcooxOxkxcllccocodooxooc;.
.lO0000kkklcclccllccodxO0000Ooolcclclolclolcllloxxxxdd:olcllldkxxcclc,.
.:x0000O00Odllc:cccllccllclodk00000xxllclolclccclcclllodxxxkllclcllcdxk000kl,.
.\';;ckkOxOkkkOkkxoolcclccllccllccodkO000OOooccclccloccocclclloxkxxdlolclcllxkO00ko;.
\',...;xk0klcclllkkkkkdooolcllcllccllclodx00000kdolclolcllccclcclloodkdkdlllccoloxkOxlkd:\'.
.,lk0xlkkdoclcclcoxkOOkxoolcclccllllllclookO0000Oxloccllcclccolcclcloxxkxdd:oc:lckO0kc\'\'...
\'cdO000kxxcolclllokkkxodollccllcloclolcllddO00000ddcccclccocclcllllldxdkxxdo0OOkkc\'..\',
.;ok0000kkllllccl:xxdOddolllcllccllccllclodx00000kxooccolclllcclcco:look00kx0000x;
.cdO000Okdoclccl:odxkxxddlclccocclcllllccolOO0000kklocclcccclcco:lOOO00000k;
.,cxOk::kkdlllc:lllxkxxddocllclllcllccolcllddO00000ddlccclccdkkO00000x,
.,cl:cdOOko:lccclllxxxkodllocllllccocclccccdd00000OddcxOkxO0000d\'
.,;::c,okkolclcco:dxxkdxdllcllclcclcclclccolx000000O00000d\'
.\';;:ldkOkxdcocclcloxxxxdollllcco:clcccclcckkO00000Oo\'
.\';;:lO0Okxo:occlcllxxdkddollc:lccccokOxOO000Ol.
.;lx0000Okkclllcllcokxkxodlcl:okkxk0000Oc.
..:dk0000Okxclcllcl:xkxkod00xO0000Oc.
.,lxO0000kkollclccO00O000000kc.
.;lxO000Olodx0kOk00000k:.
.;lxOdk0Oo,;cd00x;
..:oxl.....o,
.\',;;,.
","https://www.sparkfun.com/products/12070/images.txt","Breadboard,
Protoboard,
SparkFun","1112","","12002,
12795,
12702,
12699,
112,
18079,
23649,
12043,
9567,
21213,
21217,
21212,
15035,
21216,
21215,
18640,
12046,
12047,
12044,
18080,
19224,
21214,
18638,
19252",""