Actobotics<\/a> products easily. Once your gearmotor is inserted, you can take advantage of the 0.77\u201d hole pattern. These enclosures have a length of 1.14\u201d, a width of 1\u201d, and a thickness of 0.50\u201d.<\/p>\n\nActobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.<\/p>\n\n
Features:<\/strong><\/p>\n\n\n- Length - 1.14\u201d<\/li>\n
- Width - 1\u201d<\/li>\n
- Thickness - 0.50\u201d<\/li>\n
- Hub Pattern - 0.77\"<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Dimensional Drawing<\/a><\/li>\n<\/ul>","description_markdown":"These enclosures allow you to mount your micro gearmotor to other [Actobotics](https:\/\/www.sparkfun.com\/pages\/Actobotics) products easily. Once your gearmotor is inserted, you can take advantage of the 0.77\u201d hole pattern. These enclosures have a length of 1.14\u201d, a width of 1\u201d, and a thickness of 0.50\u201d.\n\n Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.\n\n**Features:**\n\n* Length - 1.14\u201d\n* Width - 1\u201d\n* Thickness - 0.50\u201d\n* Hub Pattern - 0.77\"\n\n**Documents:**\n\n* [Dimensional Drawing](http:\/\/cdn.sparkfun.com\/datasheets\/Robotics\/Actobotics\/micro_gearmotor_drawing.jpg)\n\n","date_published":"2013-12-19 15:23:29.358444-07","price":1.6,"qty_price":{"1":1.6,"25":1.52,"100":1.44},"in_stock":true,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8308.90.9000","pack_length":"45mm","pack_width":"65mm","pack_height":"15mm","packed_weight":"0.0164lbs","ascii_art":"\n\n .:dO0xc'\n 'lk0KKKKKKK0x:.\n .:d00KKKKKKKKKKKKK0kl'\n .;oO0KKKKKKXXXXXKKKKKKXKKK0d:.\n 'ck0KKKKKKKKKKXXXKKKKXXXKKKKKKKKKkc.\n .:x0KKKKKKKKXXXKKKKKKKKKKKKKKKKKKKKKK0Ok;\n .,oO0KKKKKKKXXXXXXXKKKKKKKKKKKKKKKKKKK0Okkkk;\n 'cx0KKKKKKXXXXKKXXXXKXXXKKKKKKKKKKKKK0OOkkkkkkx'\n .;d0KKKKKKKKKKKXXXKKKKXXXXXXKKKKKKKKKKOOkkkkkkkkkkk.\n .,lO00KKKKKKKKKKKKKKKKKXXKXXXXXKKKKKKK0Okkkkkkkkkkkkkkk.\n .cx00KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKXXK0Okkkkkkkkkkkkkkkkkk.\n oO0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00Okkkkkkkkkkkkkkkkkkkkx.\n .kkkkOKXXKKKKKKKKXXKKKKKKKKKKKKK00Okkkk0NN0kkkkkkkkkkkkkkkkx\n .kkOkkkO0KKKKKKKKKKKKKKKKKKKK0OOkkkkkkKWWNOkkkkkkkkkkkkkkkkd\n .kkkkOOOOO00KKKKKKKKKKKKKK0Okkkkkkkkkk0KKOkkkkkkkkkkkO0Kkkko\n .kkkkkOKK0OOO00KKKKKKKKOOkkkkkkkOOOOOkkkkkkkkkkkkkkOOO0Kkkkl\n .kkkkkkXWWXOOOOOO000OkkkkkkOOOOOOkkkkkkkkkkkOOkkOk00O0KKkkk:\n .kOOkOkOKNN0OOOOOOkkkkkkkkkOOOOOOOkkkkkkkkkkkOOOKO00OOKKOkk,\n .kKXK0OOO0OOOOOOOOOkkkkkkkkkkkkkkkkkkkkkkkOO00OK0OOOOO00Okk'\n xKNNNNXK0OOOOOOOOOkkkkkkkkkkkkkkkkkOOOOOO000OOOOO000OOkkkk.\n xKNNNNNNWNX0OOOOOOkkkkkkkkkkkkkOOOOOOO0OO0OOOO000OOOOOOOOk\n d0NNNNNNWWWWNKOOOOkkkkkkkkkkOOOOOO0OKO0OOOO000OOOOOOOOOOOd\n o0NNNNNNWWWWWWNKOkkkkkkkkOOOOOO0O00OOkOO00OOOOOOOOOOOOOOOo\n l0NNNNNWWWWWWWWXOkkkkkkkO0000O00OOkOO0OOOOOOOOOOOOOOOOOOOc\n c0NNNNWWWWWWWWWXOOkkkkkkO0000OOOOO0OOkOOOOOOOOOOOOOOOOOOk;\n :ONNNNWWWWWNNNNXOkxkOOOkO00OOO00OOOOOOOOOOOOOOOOOOOOOOx:.\n ;OXNNNNNNNNNNNNNNKXXXK0xOOO0OOkkkOOOOOOOOOOOOOOOOOOd:.\n 'kO0XNNNNNNNNNNNNXKK0OkkOOOkkkkOOOOOOOKXKOOOOOOOd:.\n .kOOOO0XNNNNNNNXOOOkxkkkkkkkkkOOOOOO0NWNKOOOko;.\n .OOOOOOOOKXNNNNXOkxkkkkkkkkkOOOOOOOO0KK0Okl;.\n .kOOOOO00K00KXNN0OxkkkkkkOOOOOOOOOOOOOkl,.\n 'xOOO0NNX00000KOOxkkkOOOOOOOO0OOOOxl,.\n 'lkOXNNX000000OkkkOOOOOOOOOOOxc'.\n .;d0XK0000000OOOOOOOOOOOd:.\n .,,. .lx0000000kOOOOOOko;.\n .ckKKKK0d; .cx0000kOOOkl,.\n .:kKKKKKKKKKKKx;. .:dOkxc'\n ,xKKKKKKKKKKKKKKKKKx:. ..\n .;x0KKKKKKKKKKKKKKKKKKKKKKOl.\n ;x0KKKKKKKKKKKKKKKKKKKKKKKKKK0'\n .0KKKKKKKKKKKKKKKKKKKKKKKKKK0x;\n ;k00KKKKKKKKKKKKKKKKKKKK0kc.\n .ck0KKKKKKKKKKKKKKK0Oo,\n .ck0KKKKKKKKK0Oo;.\n .:xO0KK0Od;.\n .:ll;.\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/12105\/images.txt","categories":[{"248":"Motor Accessories"}],"quantity":549,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/7\/4\/2\/12105-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/7\/4\/2\/12105-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/7\/4\/2\/12105-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/7\/4\/2\/12105-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/7\/4\/2\/12105-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/7\/4\/2\/12105-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/7\/4\/2\/12105-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/7\/4\/2\/12105-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/7\/4\/2\/77hubpattern.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/7\/4\/2\/77hubpattern.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/7\/4\/2\/77hubpattern.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/7\/4\/2\/77hubpattern.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/7\/4\/2\/12105-Action.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/7\/4\/2\/12105-Action.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/7\/4\/2\/12105-Action.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/7\/4\/2\/12105-Action.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/7\/4\/2\/Actobotics-40.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/7\/4\/2\/Actobotics-40.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/7\/4\/2\/Actobotics-40.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/7\/4\/2\/Actobotics-40.jpg"}],"related_products":[12285,12429,12205,12316]}