"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12109","ROB-12109","Pulley - Hub Mount (2.0\""; 0.5\"" Bore)","
These hub-mountable aluminum pulleys can be used to drive wheels or other pulleys with ¼” or ⅛” belts. They have an outer diameter of 2.125”, a bore of 0.50”, and utilizes the 0.77” and 1.5\"" hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Features:
- OD - 2.125”
- Bore - 0.50”
- Hub Pattern - 0.77”, 1.5\""
Documents:
","These hub-mountable aluminum pulleys can be used to drive wheels or other pulleys with ¼” or ⅛” belts. They have an outer diameter of 2.125”, a bore of 0.50”, and utilizes the 0.77” and 1.5\"" hub pattern.
[Actobotics](https://www.sparkfun.com/pages/Actobotics) is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Features:**
* OD - 2.125”
* Bore - 0.50”
* Hub Pattern - 0.77”, 1.5\""
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/615134.skp)
* [Product Page](http://www.servocity.com/html/smooth_hub_pulleys.html) (615134)
","2013-12-19 15:23:29.466342-07","7.99","7.997.597.19","","","","","","","","","8503.00.9560","72mm","50mm","7mm","0.0430lbs","
...\'\',;;:::::::;;,\'...
.\';coxkO00000000000000000OOOOOOkdol:,..
.\':oxkkkOOOkdolccccclllcccclllllllllodxkOOOOOOxl;.
.,lxOOOkkoc;,.. ....\',;:::::cccc::;;,\'......,:lxOOOOOd:.
.cxkOOOxl;.. ....,;::cccccc:::;;,\'... .\':dOOOOkl\'
.:kOOkko;. ...,;;\'\';:\'\'ldoool;\',,... .,lkOOOxc\'
\'dOOOOx:. ..;\'.\'cldxoc;:::lxOOkko,;;:;.... .,dOOOOx;
\'xOOOOx:.. ..\';;:;:lxkOOOOOkkO00OOOOOxolllool:;.... \'oOOOkx,
.oOOOOOl,\'. .\'..;cloooddxkOOO0000000000000000OOOkkxxo:;;;;,. .,x0000d.
\'kOO0Oxc;\'......;,;;;,cdxxkkkOOOO00000000000000OOOO0OOOOOkkdollcc:,\'.. .\'d0000O,
;kO0OOxl:,\'\'.\';:cccclldxxkkkOOOOOl;:c;cO0000Oc\',;\',xOOOOOOOOOkkkkxxl,\';\' ...\';o00000:
,kOO0Oxlc::::;ccldxxxkkkkkkOOOOOOx:;;;;;x0000Ol;;:;cxOOOOOOOOOOOkkkk;;;;;;,,...,:x00000,
.kOO00Olclloc\',:;,;kkkkkkOOOOOOOOOOkdooddooooooooldkOOOOkocolokOOOOkkkollllddl:;;;lO0000O.
cOOO0Oxlldxkdl:::cdkkOOkkkkc;::,cOOOx:\'.............;dOk;,;;,.:OOOOOOOkOkkkxxxxdlccx00000;
dOO000dcdkOOOOOkOOOkkkkkkkl;,;;;,dk:..................,xxlccclxOOOOOOOOkkc,;c:;okdld00000l
xOO000ookOOdooldkOOOOOOOOOkdolldkOc.. ..;OOOOOOOOOOOOOOOOx:;;:;:lOkdo00000l
oO0O00dxOOc\',:;,cOOOOOOOOOOOOOOOOO;. ,OkoldodOOO00OOOOOOxdddxOOOxx00000;
,OOOOOkxOOdl:cclxOOOOOOOOOOdcclcckd. .dk:\',;,.cOOO0OOO0OOOOOO00OOxO0000O.
.dOOOOOkO000OOOOOOOOOOOOOOk:,,;;;okx:. .:kOOo:,;;cxOOOOOOOOd::c:ck00kO0000Od.
.cxOOOOOkO000OddddkOOOOOOOOxollldkkkkkxoc;,\'\'\'\',;:clddxOOOOOOOOO0OOOOOOOc:::::lOkO0000Ool.
c,dOOOOOkO0O;,::::xOOOOOOOOO00OOOOko,,:;;lOOOOOk;\',;\'.cOOOOOOOOOO000000OxdodkOkO0000Oc;c
.;.ckOOOOOkkdc:ccoOOOOOOOO0OOOOOOOkc;,;;;:kOOOOkc;,;;:dOOOOOOOOOOOOOkO000000Ok0000Ox,,l.
.,.\'oOOOOOkkO00000OOOOOOOOOOOOOOOkkxooodkkOOOOOOkxxkOOOOOOOOO0OOl;,;,;o00OkO000Ok:.\':,
.\'..,oOOOOOOkOO0Oo;;c::okOOOOOOkOOOOOOOOkkkOOOO000OO0000000000Oo::c:coOOOOOOOx:...,\'
.,..\'ckOOOOOOkklc:cccoOOOOOOOOOOOOOOOOOOkOOO0O00000OoodooO0000OxxxkOOOOOkl,......
.\'...,lkOOOOOOxdodkOOOOOd::cc:dOOOOOOkxdxxkOOOOOOc:;::;:OOOOOOOOOOOkl;....
.\'....\':dkOOOOOOOOOOOkc::c::oOOOOOx;\';:;,oOOOOOxlclodxOOOOOOkko:,....
.......,cokOOOOOOOOOkxxddOOOOOOkolloloxOOOOOOOOOOOOkkkdl:,.....
.........,:loxkOOOOOOOOOOOOOOOOOOOOOOOOOOOOkkdlc;,........
...........\',;:clodddxxkkkkkxxddolcc:;,..........
......................................
..,,,\'\'\'...............\'..\'\'...
..\';::cccccccclccc:;,\'...
........\'......
","https://www.sparkfun.com/products/12109/images.txt","Pulleys/Belts","0","","",""