Creative Commons images are CC BY-NC-SA 3.0

7.99

added to your
shopping cart

quantity
In stock 39 in stock
7.99 1+ units
7.19 10+ units
6.39 100+ units

Description: Pillow block bearing mounts attach to the outside of a channel and can be used as simple hinges. These bearing mounts have a width of 1.32”, a thickness of 0.25”, a 0.75” bore bearing.


Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.


Dimensions:

  • Width - 1.30”
  • Thickness - 0.25”

  • Bore Bearing - 0.75”

Documents:

Comments 0 comments


Related Products