Creative Commons images are CC BY-NC-SA 3.0

$ 12.99

added to your
shopping cart

quantity
Only 2 left! 2 in stock
12.99 1+ units
12.34 25+ units
11.69 100+ units

Description: These pinion gears attach to a 6mm D-shaft or gear motor using a setscrew. These gears have 32 teeth with a gear pitch of 32P, an outer diameter of 1.063”, and a bore of 6mm.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Dimensions:

  • Teeth - 32T at 32P
  • OD - 1.063”
  • Bore - 6mm

Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.