"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12143","ROB-12143","Micro Gearmotor - 110 RPM (6-12V)","
These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 250:1 and operate up to 12 volts and have a stall torque of 60 oz-in. and a max speed of 110 RPM. Each micro gearmotor sports a 3mm D-shaft.
Note: The micro gearmotor enclosures are sold separately, you can find them here.
Features:
- Voltage: 6 - 12 Volts
- Gear Ratio: 250:1
- Stall Torque: 32/60 oz-in. (6/12V)
- Speed: 55/110 RPM (6/12V)
- No Load Current: 30/70 mA (6/12V)
- Stall Current: 360/1600 mA (6/12V)
- DC Reversible* Motor Size: 26 x 12 x 10mm
- Shaft Size: 3mm Diameter x 10mm Length
- Weight: 17g
","These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 250:1 and operate up to 12 volts and have a stall torque of 60 oz-in. and a max speed of 110 RPM. Each micro gearmotor sports a 3mm D-shaft.
**Note:** The micro gearmotor enclosures are sold separately, you can find them [here](https://www.sparkfun.com/products/12105).
**Features:**
* Voltage: 6 - 12 Volts
* Gear Ratio: 250:1
* Stall Torque: 32/60 oz-in. (6/12V)
* Speed: 55/110 RPM (6/12V)
* No Load Current: 30/70 mA (6/12V)
* Stall Current: 360/1600 mA (6/12V)
* DC Reversible* Motor Size: 26 x 12 x 10mm
* Shaft Size: 3mm Diameter x 10mm Length
* Weight: 17g
","2013-12-19 15:23:30.194438-07","12.95","12.9512.311.66","","","","","","","","","8501.10.4080","75mm","75mm","13mm","0.0262lbs","
..
.,ldxOOo,
.;loodxddxO0x:.
\'cooodxkkkdd0OOO0kc.
.\':oddxxkkkkkxk0K000dldkkl\'
\'cooc:dxkkkkOkkkkkOkdddddoodxo,
.:ool;,:oxkkkkkkkkkkxddxxxdooc\'.;c:
.;lol:,;lxkkkkxkkkxkkkxxxxxdoc,. \'c;
.;ldd:,;ldxxxxkxkkkxxxolcxxdoc,. .:,
.;ldxxxxdxxxxxxxxxkkkxdl;,;coc;. .c.
.. .,cdxkkkOkkkkkkkxxxxxxxoc;:col;. ;;
.\':c;\'\'\'\'cxkkkkkkkkOkkkkkkkkxo;:cooc\'. .\'
..\'\',:col,..;oxkxxkkkkkkkkkOkxcloc,. \':.
.,:,. ..\'\'\';c:clll,..;oxxxxxkkkkkkxdl;. .o0O;
...,:c:;,,ccccclc:;.\'...;lxkxkxxdo;. ....dx;
....\'\';clc:ccllloolclcll;..,cloc. .....\'\'
.....\'\',;clooodxxxxxkkxooll;\'.. .........
.:;\' .....\'\',,:ccclodxkkOOOOOkxlcloc\' .........
...\';c:\' ....\';,,:lllllcclodkO00Okoc,\'\';c:. .........
.\'\'\'\'\',:l:. .....\':lddxxxdooollloxkxdxdl,;lc, ........
.\'\'\'\'\'\'\'\',:lc;\',cddoooodxkOkxxdl;,codo\' .cc\'. ........
.\'\'\'\'\'\'\'\'\'\'\',cooxddddxxxxkO0xlc:;;;;:;. .co,. .........
.\',\'\',,\'\'\'\'\'\'\'\';:oooodkOkxddxxdc,..,:;. .cdkd\'...,......
.,:;,\',\'.....\',,\'\';cod:lxxxdo;. ,:..x0KOd,\'......
.\'\'.,\'\'\'.,,\'...\',;::;;cdxdc\'. .,lo\'.:lO0x,\'....
.\':,\'\'\'\'\';\'. .;:cl::;\'\'\';c, ..;oddl,.l;cxk,\'.
.\',\';\':;;\'\';:;cllc;,\'\'.,\'.. ..,::;;ccc:clc;cd,.
.,;llcclc:ccll;:c;\'.;\'\',\'..\'oc:;\'.\'cooolc..c,.
,okxxo:...\';lc,\'c;.....;,..\';:\'.....\';;;\',cc\'
\'lkOkxc\'. ..;:;,\'\',....\'......\'...... ..
.cxOkxl,. ...,\'\'\'\'....\'\'\',\'\'\'\'..
.:xOOxo;. .. ..\'\'\'\'\'\':o;\'\',\'\'\'.
,cxOkd:. .. .\',,,,,,,,\'\'\'\'.
.\'.;o, .. .,;;,,,,\'\'\'.
....\'. . ..,;,,,\'\'.
..... ..,,\'.
","https://www.sparkfun.com/products/12143/images.txt","DC/Gearmotor","0","","16413,
12285,
16328,
15277,
12429,
12205,
12316,
12105",""