"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12154","ROB-12154","Standard Gearmotor - 2 RPM (3-12V)","
These standard gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 1500:1 and operate up to 12 volts and deliver a stall torque of 1497 oz-in. and a max speed of 2 RPM. Each standard gearmotor sports a 6mm diameter D-shaft.
Important: The manufacturer has issued a warning that stalling the motor can cause gear damage. Please keep this in mind for testing & using this motor.
Features:
- Voltage: 3 - 12 Volts
- Gear Ratio: 1500:1
- Stall Torque: 1497 oz-in. (@ 12V)
- Speed: 2 RPM (@ 12V)
- No Load Current: 95 mA (@ 12V)
- Stall Current: 0.5A (@ 12V)
- Insulation Resistance: 10 MOhm
- Dielectric Strength: 300VDC
- DC Reversible
- Shaft Size: 6mm Diameter x 0.715” Length
- Weight: 4.9 oz.
Documents:
","These standard gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 1500:1 and operate up to 12 volts and deliver a stall torque of 1497 oz-in. and a max speed of 2 RPM. Each standard gearmotor sports a 6mm diameter D-shaft.
Important: The manufacturer has issued a warning that stalling the motor can cause gear damage. Please keep this in mind for testing & using this motor.
**Features:**
* Voltage: 3 - 12 Volts
* Gear Ratio: 1500:1
* Stall Torque: 1497 oz-in. (@ 12V)
* Speed: 2 RPM (@ 12V)
* No Load Current: 95 mA (@ 12V)
* Stall Current: 0.5A (@ 12V)
* Insulation Resistance: 10 MOhm
* Dielectric Strength: 300VDC
* DC Reversible
* Shaft Size: 6mm Diameter x 0.715” Length
* Weight: 4.9 oz.
**Documents:**
* [Dimensional Drawing](https://cdn.sparkfun.com/datasheets/Robotics/Actobotics/standard_gearmotor_drawing.jpg)
","2013-12-19 15:23:30.470901-07","24.95","24.9523.722.46","","","","","","","","","8501.10.4080","75mm","34mm","34mm","0.3200lbs","
;oddo:.
ck0KK0Ox
. .::. .
........
........
........
........
....;,.,
...;l;\'c....
.\'..\'ld;\'oxxxxxxdlcc:;;\'.
.:lxOOl\';od:\'oOOOOkkkddddOkkkko;\'.
\'lkkOxkkkO:;odc;xOkOkkOkxkkkkkkkklldlo;.
;xkOOOOoclol::dxl:looccxOOOkkkkxxxkkkkkkkxc.
.okkkOOOkdc;,,,;cc:,,\'\';ldOOOkkkkkkkxdxkkkkkkx,
.dxxkkkkkkdl:;::cllc:;,,;cdkkkxxkkkkkkkdxkkkkkkx,
:xxxxxxxxxxoc:::cllc;,,,:ldxdddxkkkkkkkxdkkkkkxkd
codooddxdolllccclllcc::ccllloddddxxxxxkxdkkkxdxxd.
,xlcocxxddoolccclllcc:cccooodolloodddxxdxkxllo;dl
.:oxxxddddoollcccllccclooooolloddcclodxxxxkxxxdl,
.\',:odococloolc:::c::cloolccllllcloddoddddxxxl;\'\'
.\'\'\'\',:cdlloollcccc:ccllodddddddxxxxxol;oxo:,\'\'\'\'
.\'\'\'\'\'..\';clollcccccclooddddxxxxxxxdxolc.\'.\'\'\'\'\'\'
.\'\',\'\'\'\'.....,;;:cccllloddddddddoc:;,......\'\'\'\'\'\'
.\',,,\'\'\'\'\'\'\'\'\'\'\'\'\'\',;;;;;;;;,,\'\'...........\'\'\',\'\'
.\',,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.........\'\'\'\'\'\'\'
.\',,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..........\'\'\'\'\'\'\'
\'\',,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'...........\'\'\'\'\'.
.\',\'\'\'\'\'\'.\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..........\'\'\'\'.
..\'\'....\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'...............
..........\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..............\'.
.\'........\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'............\'\'\'.
.\'.........\'\'\'\'\'\',\'\'\'\'\'\'\'\'..............\'\'\'.
.\'..............\'.......................\'\'\'.
........................................\'\'\'
.\'.......................................\'\'.
.\'\'.....................................\'\'\'.
.\'\'.....................................\'\';
;\'.....................................\':.
:;...................................,l\'
\'l:\'..............................;lc.
\'co:,\'......................\';co:.
.\':odlcc:;,,,,;xd,,;;:clodl;.
.\';:cloo,....;c:;,..
","https://www.sparkfun.com/products/12154/images.txt","DC/Gearmotor","0","","16413,
16328,
15277",""