SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T10:31:47-06:00SparkFun ElectronicsMrSinewave on ROB-12154 - Standard Gearmotor - 2 RPM (3-12V)MrSinewaveurn:uuid:91133e82-3f75-3115-70f3-38f441b5c8b42014-01-23T16:32:58-07:00<p>"Motor Size: 1.30” Diameter x 1.03” Length" can be misleading. It suggests the unit is a little over an inch long. It is in fact over 2" long (the motor portion is about an inch, and the permanently-attached gearbox is another inch). I should have checked the dimensional drawing. :P</p>