"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12165","ROB-12165","Shaft - Solid (Stainless; 1/4\""D x 4\""L)","
These 4\"" long stainless steel shafts have a diameter of 1/4\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 4”
- Diameter - 1/4”
","These 4\"" long stainless steel shafts have a diameter of 1/4\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 4”
* Diameter - 1/4”
","2013-12-19 15:23:30.708169-07","1.49","1.491.421.34","","","","","","","","","7318.15.8085","102mm","7mm","7mm","0.0560lbs","
..
,cloc.
.,cldc. .
.;clo:. ...
.;clo:. ...
.;clo:. ...
.:coo;. ...
\':col, ...
\':col, ...
\'ccol\' ..
.,ccoc. ..
.;:coc. ..
.;cco:. ..
.::lo:. ..
.;:lo;. ...
\':cll,. ...
\':cll, ...
.,:clc\' ...
.,:clc\' ...
.;:clc. ...
.::co:. ..
\'::ll;. ..
\'::ll;. ..
\'::ll,. ...
.,::ll, ...
.,::lc\' ...
.;::lc. ...
.;::lc. ...
.;:cl:. ...
\';;co:. ...
\';:co:. ...
.,;:lo;. ...
.,;;ll;. ...
.,;:ll, ...
.;;:lc\' ...
.;;:lc\' ...
.;;:oc. ...
\';;co:. ...
.,;;co:. ...
\';;co:. ...
...;:. ....
...\'.....
....
","https://www.sparkfun.com/products/12165/images.txt","Shafts","0","","",""