Actobotics<\/a> channels, or other mounts, hubs, or adapters.These mounts fit flush against channels making them ideal for driving gears or pulleys.<\/p>\n\nActobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.<\/p>\n\n
Documents:<\/strong><\/p>\n\n\n- SketchUp Part<\/a><\/li>\n
- Product Page<\/a> (555124)<\/li>\n<\/ul>","description_markdown":"The C Style Motor Mount is a low-profile mount for your standard or precision gear motors. Two screws secure your motor while 2 tapped 6-32 holes allow you to connect to [Actobotics](https:\/\/www.sparkfun.com\/pages\/Actobotics) channels, or other mounts, hubs, or adapters.These mounts fit flush against channels making them ideal for driving gears or pulleys.\n\n Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.\n\n**Documents:**\n\n* [SketchUp Part](http:\/\/cdn.sparkfun.com\/datasheets\/Robotics\/Actobotics\/555124.skp)\n* [Product Page](http:\/\/www.servocity.com\/html\/aluminum_motor_mount_c__555124.html) (555124)\n\n","date_published":"2013-12-19 15:23:30.778835-07","price":4.99,"qty_price":{"1":4.99,"25":4.74,"100":4.49},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"7318.15.8085","pack_length":"51mm","pack_width":"51mm","pack_height":"15mm","packed_weight":"0.0337lbs","ascii_art":"\n\n\n\n\n .'....\n :lc';;ll.\n ..:coo...\n .';c;.\n ..'c..\n ,.,c...\n 'lx:.;:..oxc'\n .:xOOxl.:c.'xkkOk,\n ,dOkkkxo;.',..lxkkkk;\n 'lkkkkkxddl;'',..;odxkkkl.\n .okkkxkkxxdlc;,','',:odxkkkx:. .:'':;.\n . .,cdxxddolc;;,;,,,;ldxxxkxkko;. ;l:;:;:l,\n . .oxxxdddoolc:;,,,:ldxxxxkkkkkdc,. . 'ldc:.\n .:xc .odddddooolc:,... .';ldkkkkkkkkxdlc;,'.... ..,;,..\n ,dOOOd. cxxxxxxddol:;,'.. .;oxkkkkkkkkkkkkkkkkkkd..,.\n .ckO0OOOko:,..cxxxxxddool:,'... .;dkkkOkOOkOOkkOOOOd..;. ;;.\n ;dOOOO0OOOOkxdodxkkkkxxolcllc:,'.. ,dkkOOOOOOOO000Oo..:' ckx:\n ,okOOOOO0O0OOOOOkkkkOOOOOkxdddddoollc;,.. ,dkkkOOOOOOOkxc.,c'.c:...\n .cOOkkxxkOO000OOOOOOOOOOOO0OOOkkkkkxxxxxxoll:'. .okkkkkkkkxdo,.''.......\n ,xOOdc;;;;:k0O000OOOOOkxxdddddxkkkOkkkkkkkkkxxdol:,.. .'okxkkxxdol;'........\n ,xOOx;,;:;,cx000OOOdl:,''..........,;ldkkkOOkkkkxxdddlc,. ...;ddddddoc;'.......\n .oOOOOkl:;clkOOO0Ox:......''',,,,'''.....,cxOOOOkkkkxxxxxdo;...,.,cdddo:.......\n .xOOOOOOOOOOOOOOkl,............. ...........'dOOOOOkkkkkkkkxxo;,;. .,c......\n .xOOOOOO0OOOOOOkc....... ....'kOOOOOOkOOkkkkkkxo:. ......\n cOOOOOO00OO0OOOc..... ..dOOOOOOOOOOOOOOOOkc .....\n xOOOOO0OOOOOOOk'.. .kOOOOOOOOOOOOOOOOkl.. ....\n dO0OOOOOOOOOOOk,. .dOOOOOOOOOOOOOOkOkkxl......\n :kOOOOOOOOOOOOOo .lOOOOOOOOOOOOOOOOOOkl'.....\n .lOOOOOOOOOOOOOOd. ,dOOOOOOxdxxOOOOOOOkx:.....\n ..lkOO0OOOOOOOOOkko,. .'lkOOOOOxc;;,,;ckOOkkd;.....\n ..:xOOOOOOOOOOOOkkkkxl:;'......';:lxkOOOOOOOc,;;,,,:dOOko,.....\n ...:xOOOOOOOOOOOOOkkkkkkkkkkkkOOOOOOOOOOOOOl;,'.,dkkxc'.....\n ....,okOOOOOOOOOOOOOOkOOOOOOOOOOOOOOOOOOOOOkxxkOko,.....\n ......;okOOOOOOOOOOOOOOOOOOkOOOOOOOOOOOOOOkkxl,......\n .......':lxkOOkOOOOOOOOOOOOOOOOOkOOOkkdl;'.......\n .........';:codxxxkkkkkkkxxxdoc:;'.........\n ..................''................\n ..........................\n ......\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/12168\/images.txt","categories":[{"259":"Motor Mounts"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/8\/0\/5\/12168-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/8\/0\/5\/12168-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/8\/0\/5\/12168-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/8\/0\/5\/12168-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/8\/0\/5\/motor_mounted_to_tubing_with_clamp_hubs_and_555124.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/8\/0\/5\/motor_mounted_to_tubing_with_clamp_hubs_and_555124.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/8\/0\/5\/motor_mounted_to_tubing_with_clamp_hubs_and_555124.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/8\/0\/5\/motor_mounted_to_tubing_with_clamp_hubs_and_555124.jpg"}]}