"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12178","ROB-12178","Shaft - Solid (Stainless; 1/4\""D x 9\""L)","
These 9\"" long stainless steel shafts have a diameter of 1/4\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 9”
- Diameter - 1/4”
","These 9\"" long stainless steel shafts have a diameter of 1/4\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 9”
* Diameter - 1/4”
","2013-12-19 15:23:31.037878-07","2.99","2.992.842.69","","1","","","","","","","7318.15.8085","229mm","7mm","7mm","0.1250lbs","
.,.
.,.
\';.
\',.
\'\'.
.,\'
.,.
.,.
\'\'.
.\'\'.
.,.
.,.
.,.
\'\'.
.,\'.
.;.
.,.
\'\'.
.\'..
.\'.
.\'.
.\'.
.\'\'.
.\'..
.\'.
.\'.
.\'\'.
.\'..
.\'.
.\'.
.\'.
...
.\'..
.\'.
.\'.
.\'.
....
.\'..
.\'. .
.\'. .
.\'.
","https://www.sparkfun.com/products/12178/images.txt","Shafts","0","","",""