"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12179","ROB-12179","Shaft - Solid (Stainless; 3/16\""D x 9\""L)","
These 9\"" long stainless steel shafts have a diameter of 3/16\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 9”
- Diameter - 3/16”
","These 9\"" long stainless steel shafts have a diameter of 3/16\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 9”
* Diameter - 3/16”
","2013-12-19 15:23:31.059838-07","2.09","2.091.991.88","","","","","","","","","7318.15.8085","240mm","5mm","5mm","0.0700lbs","
;.
.;:.
;;.
;;.
;:.
;:.
.;;.
;;.
;;.
,;.
,;.
,;.
,;.
,;.
;:.
,;.
,;.
,;.
,;.
,;.
.,;..
.;,.
.;;.
;;.
.,;.
.,,.
.;;..
,;..
,;.
.,,..
,;..
,;..
\',.
\',.
\',.
\',..
\',..
\',..
,;..
,;..
\';..
\';..
.,.
","https://www.sparkfun.com/products/12179/images.txt","Shafts","0","","",""