"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12188","ROB-12188","Hub Mount - 45 Degrees","
These 45 degree hub mounts mate directly to Actobotics channels in multiple positions and are useful as attachment points for shafts and tubes with a 0.5\"" diameter. Each hub mount has two 0.5\"" bores and utilize the 0.77\"" hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Documents:
","These 45 degree hub mounts mate directly to [Actobotics](https://www.sparkfun.com/pages/Actobotics) channels in multiple positions and are useful as attachment points for shafts and tubes with a 0.5\"" diameter. Each hub mount has two 0.5\"" bores and utilize the 0.77\"" hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/545416.skp)
* [Product Page](http://www.servocity.com/html/45o_hub_to_hub_mount__545416_.html) (545416)
","2013-12-19 15:23:31.27585-07","4.99","4.994.744.49","","","","","","","","","7318.15.8085","25mm","25mm","15mm","0.0300lbs","
..
..,:coxO0000Oxdl:;\'..
..,:ldkO0O0000000000000000000Oxoc;\'..
..,:ldk000000000OO0Okdoc:;;;:loxO000000000000Oxoc;\'.
.,coxO00000000O00Okdoc;\'................,:loxOOOO00000000OOkoc,.
,lkO000000000kdoc;\'...............................,;codkO0000000OOOx:.
\'cddxxkkkkxoc::,............................................,;:ldkOOkkxxdo;.
\'c:;::cllc;...,ddc.......\'coll...................;lll;.......\'ox;\'..\':llollccl:.
.;,\'.\'\',........ \'o:\'.....\'xkxxd\'..................cxdxxl......;o;.,.........\',,\',,
\';................ .........,\'\';,...................\':,\',,..........................\'.
\';,\'...:llc\'...... ............................... ......cc:c;.....\'.
.\',;\'..oxxxx;... .\'.....cdo:..........oOkc.....\' ..\'oddoo;.......
...\'\'...,,,;,.. .\'\'\'....:xo;..........lxdoc...\'\'. .,:,.,........
.............. .;,\'\'.... .\'............\'\'.....\'\'.. ..............
............. .,;;:,............................\'\'... .............
.\'...;cc,.... .\':loll:c;,..............................,;::c;\'. ....,;,....\'
....,oo;....,:lodxkO00OOOkdl;\'\'okkkc..................ldddc..\':ldxkOOkdollllc,...,ld:,....
... .,\'.....\':dkOOOOOOOko:\'..:oolo,..................:oool;...:oxkkkkkxkxo:\'.....;,.....
..............\',,;,\'\'\'..........\'.........\'\'.........\'..........\',;,,,;,..............
.....cdxxl.......:ol,................ ................,c:........odod:.....
..;oooo;.......\'ol,........ .........cl,.\'......coool,..
................. .... .........\'...
","https://www.sparkfun.com/products/12188/images.txt","Hubs/Clamps","0","","",""