"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12200","ROB-12200","Servo Mount - Servo Plate A (1/4 scale)","
This servo plate provides a mounting ring for your 1/4-sscale servo. Four 6-32 tapped holes hold the servo in place, while 12 holes surrounding the plate provide convenient attachment points.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Documents:
","This servo plate provides a mounting ring for your 1/4-sscale servo. Four 6-32 tapped holes hold the servo in place, while 12 holes surrounding the plate provide convenient attachment points.
[Actobotics](https://www.sparkfun.com/pages/Actobotics) is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/575116.skp)
* [Product Page](http://www.servocity.com/html/quarter_scale_servo_plate_a__5.html) (575116)
","2013-12-19 15:23:31.552059-07","5.99","5.995.695.39","","1","","","","","","","7318.15.8085","80mm","43mm","5mm","0.0231lbs","
....
.\'cxkkkkx:.
.:dkkkkkkkkkkxc.
.;okkkkddoxkkkkkkkkkc.
.,lxkkkOOkd.;\';kkc\'\'\'\'cdkkl.
\'cxkkd::;cdOOkxoddc\'. ..;dkko.
.:dkkkkkk,....\';dxl;... ..;dkko\'
.,lkkkkxxdkkko. .... .,okkd,
\'cxkkkkkk;.c.:kkkd. .,lxkd;
:kkkkkkkkkxlcodc,... ..cxxx:
.cxkkkkkkc;,,... ..:dxx:.
.\'lkkkkc. ..:ddd:.
.\'okkx, ..:dxxl:;:cc;
.,okkd\' ..:odoo;,;,::.
.,oxkd\' ..,lo:...cdd\'
.;dxxo. ..,looood:.
.:xkxl. ..,lddd:
.:xxxc. ..,lddo\'
.cxxx:. .,lxxd,
..lxxd; .,oxxd,
.\'oxxd, ..,oxxd,
.;dxxo\' ..,oxxd,
\'xxxxo. .,lxxxl::cll;
;ddlo:lc. .\'lxxxx;,:;;:.
,dd..\'..ldc. .\'lkd,...,dx:
.cl\'..cdddd:. .,dxl:cdxd.
.\'cdolclodxd:. .dxxxxxko
.......\'cxxx: .,ccclxxxxxxxxxl.
.\'lxxd; .,oxc\'c:;xxxxxxxxxx,
.,oxxd, .lkkxx;.\'\'.oxxxxxxxl,
.,oxxo. ..:xxxxoclxxxxxdl;..
.:dxxo. .\'cc. .,dxxxxxdddc,..
.lxxxo\' .;oxxxxxl. \'xxxxxo:\'..
.xxxxxl. .dx;,l:,xxxxdlldxxxd:\'..
;xdlooldl. .\'oxd;.,\'.dxxxxxxxo:...
\'od\'.\'\'.\'xxxxxxxxxxoclxxxxxdl;..
.:l\'...oxxxxxxxxxxxxxxxdc,..
..:dxddddxxxxddxxxxo:\'..
........;lxxxxo:\'..
...\'\'..
","https://www.sparkfun.com/products/12200/images.txt","Servo Mount","0","","",""