"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12212","ROB-12212","Shaft - Solid (Stainless; 1/2\""D x 2\""L)","
These 2\"" long stainless steel shafts have a diameter of 1/2\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 2”
- Diameter - 1/2”
","These 2\"" long stainless steel shafts have a diameter of 1/2\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 2”
* Diameter - 1/2”
","2013-12-19 15:23:31.767851-07","1.99","1.991.891.79","","1","","","","","","","7318.15.8085","51mm","13mm","13mm","0.1110lbs","
.:llc;,..
\'colllloddxd;.
,loollllodxkkkd:.
,looolloddxkkkdc\'.
.,loooloddxxkkkd:..
.;odolloxdxkkOkd:. ..
.:oooollodxkkOkd;. .....
.:oxdlclodxxkkko,. ......\'
\'coddollooxxkkxo,. .......\'.
\'loollclodxkkkxl,. .......\'\'.
.,ldolccoodxkOOkl\'. .......\'\'.
.;loolccloddxkOxl,. .......\'\'.
.;odlccclodxkkkxl\'. .......\'\'.
.:oolllloddxkkkkl\'. .......\'..
.coollcloddkkOkxc\'. ......\'\'..
\'coolccclodxkkkxc.. .......\'..
\'colc:cclddxkOkxc. .......\'..
.,lolcc:clodxkkkd:.. ......\'\'.
.;loll::clodxkkxo:. ......\'\'.
.;lolcccllodxkkxo;.. ......\'\'.
.:lolc::cloxkkkxo,. ......\'\'.
.:lolcccllodkkkxo,. ......\'\'.
.:olc::ccloxkkkxl,. .......\'\'.
\'coolccccloxkkkxl\'. .......\',.
.\'collclllodxkOkxc\'. .......\',.
.,collc:coodxkkkxc\'. .......\',.
.,cllc::clodxkkkxc\'. ......\'\',.
.;clc:;;:lodxkkkxc.. ......\'\',.
.;llc:;;:cldxkOkdc. ......\',,.
.:llc::;:codxkOkxc. ......\',,.
.\',\'.\',::codxkOkx:.. ......\'\',.
..\'......\'cxkkko:.. ......\'\',.
..\'\'\'......;do:.. .....\'\',\'.
..\'\'\'\'......;c\' .....\'\',\'.
.\'\'\'\'\'.......,;. .......\',,.
..\'\'\'.........;........\'\'\'.
..\'..........\'\'.....\'\'.
.............\'..\'..
...........\'\'..
........\'.
","https://www.sparkfun.com/products/12212/images.txt","Shafts","0","","12112",""