×

Our Technical Support team will be out of the office on Wednesday, April 23 starting at 12pm. Tech Support will reopen with normal hours on Thursday, April 24 at 9am. Thank you

Creative Commons images are CC BY-NC-SA 3.0

5.99

added to your
shopping cart

quantity
Out of stock Out of stock
5.99 1+ units
5.39 10+ units
4.79 100+ units

We have a purchase for 250 units. We expect some of these to arrive next on Apr 30, 2014.

Incoming stock values are estimates, and subject to change without warning.

Notify Me

Description: These quad hub mounts can attach to the end or the middle of Actobotics channels to provide you a 90 degree angle with additional attachment points for Actobotics project. Additionally these hub mounts can be coupled with precision gearmotors for additional mounting possibilities These hub mounts have a width of 1.32”, a thickness of 0.34”, a 0.50” bore, and utilize both the 0.77” and 1.5" hub patterns.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Dimensions:

  • Width - 1.32”
  • Thickness - 0.34”
  • Bore - 0.50”
  • Hub Pattern - 0.77” and 1.5"

Documents:

Comments 0 comments


Related Products