"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12230","ROB-12230","Shaft - Solid (Stainless; 3/8\""D x 3\""L)","
These 3\"" long stainless steel shafts have a diameter of 3/8\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 3”
- Diameter - 3/8”
","These 3\"" long stainless steel shafts have a diameter of 3/8\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 3”
* Diameter - 3/8”
","2013-12-19 15:23:32.118458-07","1.89","1.891.81.7","","1","","","","","","","7318.15.8085","81mm","11mm","11mm","0.0938lbs","
,odoc:.
.:ddddxdc.
.lddodxo;.
,oddddxl,. .
.cddooddc. .....
\'lddodxd:. .....
.;ddooddo,. ......
.cxdooddc\' ......
,odooddo:. .....
.:ddooddo,. .....
.cddooddc\'. ......
,odoodxd:. ......
.:odoodxl;. .....
\'lddooddc\' ......
.;odooodd:. ......
.cdoooddo;. ......
,ldoloddc\'. ......
.:ddloddo:. ......
.ldoloddl,. .......
,odoloddc\'. .......
.:ddloddo:. ....\'.
\'ldoloddl;. .......
.;ddlloddc\'. .......
.cdollodd:. ......
\'ldollddo;. .....\'.
.;oolloddc\'. ....\'..
.cdollodo:. ....\'.
,ldlclodo;. .....\'.
.;oocclodl,. ....\'\'.
.colcclddc\'. ....\'..
,loc:cldl;. .....\'.
.:ol::codc,. ....\'\'.
..,\',;looc\'. .....\'..
.\'\'...\':.. .....\'..
\'\'\'\'..\'. .....\'.
.\'\'............
...........
......
","https://www.sparkfun.com/products/12230/images.txt","Shafts","0","","",""