"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12245","ROB-12245","Ball Bearing Hub","
These ball bearing hubs from Actobotics are great when you need to securely fasten a free-spinning shaft to a stationary channel to drive a pulley, wheel, or other rotating device. Each ball bearing hub has an outer diameter of 1\"", a bearing bore of 0.25\"", a thickness of 0.5\"", and utilizes the 0.77\"" hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Features:
- OD - 1\""
- Bearing Bore - 0.25\""
- Thickness - 0.5\""
- Hub Pattern - 0.77\""
Documents:
","These ball bearing hubs from [Actobotics](https://www.sparkfun.com/pages/Actobotics) are great when you need to securely fasten a free-spinning shaft to a stationary channel to drive a pulley, wheel, or other rotating device. Each ball bearing hub has an outer diameter of 1\"", a bearing bore of 0.25\"", a thickness of 0.5\"", and utilizes the 0.77\"" hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Features:**
* OD - 1\""
* Bearing Bore - 0.25\""
* Thickness - 0.5\""
* Hub Pattern - 0.77\""
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/545444.skp)
* [Product Page](http://www.servocity.com/html/dual_ball_bearing_hub_a__54544.html) (545444)
","2013-12-19 15:23:32.467791-07","6.99","6.996.646.29","","","","","","","","","8482.80.0080","27mm","27mm","19mm","0.0344lbs","
......
oxxxxxxxxdol:;\'..
... \'xkkkkkkkxo:;;oooc,\'\',\'.
.\':dxxkkd:. lxkkkkkkkc. .;cc:. .lxdo:\'.
.:dkkkkkkkkkkxc. .lkkOOOOOkOl,,,;:ll:\'. .ckkxxxxo;.
.:ooodddoodxxkkkkkxd:\'. .;okkOOOOOOOOOkoc;;:clc;,:oxkkkkkxxxdo,
,oc.. .,:c;. ,dkkkkkxkxxxdl:,..\',:cldddxddooolcclodkkOkxddxxkkkkkkkkkkxdl:\'.
;dxd:...\';clc,. ckkkkkkxo:;;:;:cooxkkkOOkOOOOkxxdlc;,;;;:oxxxxkkOkkkdc;\'. .
\'dkkkxc;,,\';cc:;..;xkkkkl;;;::,;:cldxkkkkOOOOOOOkkxxoc:;\',;;,\'\'cdxxxxl. .
:dxkkkkkkxdooodddxxkkkkl;cdo:,:lxxkkxollldxkkkkxdlccodddddc,,\':c:\':xk:. .
:xxkxkkxkkkxkkkkkkkkkkxcdkdoddkkkxxc\'...,cdkOOOOkdc,...\'cdxxxdc;;cxl;d\'. .
.:looddddddxxxxkkkkkOkdOOkOkxOOkkd,.\'\';:cdkOOO0OOkdc:\'....okxkkddookklc. .
...............,cxxOkOOO0Od00OOkooolcllldkOO0OOOkxolc::c::kkOOOxkkkOkdd,. .
.......... ,dkOkO0kl00xkkxOkxddodxkOOOOOOOxdooooxkdkkOOkokOkOkdxkxo:,... .
..\'\'\'.\'\'.. .xkoOOk,lOxcdkOOOkkxxxkOOOOOOOkxxxxkOOOxoOOocOOOxkxkkkkkkxxxxxxxdddolc:\'
........... .dkd:dkl.,dx::okOOkkxkkOOOOOOOkkkkOOkoclkkc;dkdldxkOkkkkkxkkxkkkkkkkkkkx,
..\'......... .;xxkx;;lo:.,col:clodkOOkkxkkkOOkxdlc:odl:\'cdl:lxxkkkxl:coddo::lxkkkkkkx;.
...\'\'\'\'....... ,oxxkkkxd:,;:l;..,:lddxkOO00000Okxxdoc;,,:c:,,cdkkkkkd. ..;ll:. :xxkkx,..
...\',;,\'\'...\',;:lxxkxkkkkxkkxdl;;;:::::::coxxxxxdolc::;:::;;:oxOkOOkOOOc\'..\';clc,. ,xxxc. .
..,,;;;;:lodkkkkkkkkkkxxxxxxxxxkkxdooooxxkkkkkkkkkxdolcclodkxxkkkkkkOOOkoc,\';cc:;\'.;dxl.
.\';;:;.;oxxkkkkkkkkxl\'\',:ll:\'..:xxxxkkkkxkxxko:,..... ....\';lxkkkkkkOkOkxxxxdddxd:.
..,:;:\' .:ddxxkkkkl....,clc;. \'xkxkkkkkkkc\'... ........,lxkkOOOkOOkkkkdc.
..\';;;\' .;ldxxkd;;\',:clc:,..ckkkkkkkxkl,\'\',\'. .........\'\'.\'cxxxkkkkxo;.
...,,,. .;lddolccclll::dkkkkkkkkkk::;:;,. ...........\',,\'...\'cdoc\'.
.... .. .\';lodxxxxkkkkkkxkkkkdclccc;. ............\';:,\'... \'.
.....\'. ..,:coodxxxkkxo;locoo:.............\';:c:;,\'..
...,,. ...\'\',;;:. .locddl\'.\'\'...\'\'\'\'\',;cllc;,\'\'.
.;:; ,ooldlc;,\'\'\'\'\'\'\'\'\',;:clol:;\'\'.
.;; ,oolc;:,\',;;:::::;;;:llllc;,\'.
. ,odlll;. ,dxkkkkko,..;lllc:,\'\'.
,ollol:..\'lk000Oxl,..\';cl:;,\'..
.. \'cc:c:\',;..\',,\'\'...\'..,,;;,\'....
.. .;,\',.ll;\'........\',c........ ...
.\'... ,:,..........,;..........\'.
.... ............ ...
. .,ccccc;..
.................
","https://www.sparkfun.com/products/12245/images.txt","Hubs/Clamps","0","","",""