×

SparkFun will be closed May 25, 2015 for Memorial Day. Orders placed after 2pm on Friday the 22nd will ship out on Tuesday. Thanks!

Creative Commons images are CC BY-NC-SA 3.0

Description: These hub-mountable aluminum gears are ideal for transmitting motion from a motor or servo to a wheel or shaft. These gears have 76 teeth with a gear pitch of 32P, an outer diameter of 2.488”, a bore of 1”, and utilizes the 1.5” hub pattern.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Dimensions:

  • Teeth - 76T at 32P
  • OD - 2.488”
  • Bore - 1”
  • Hub Pattern - 1.5”

Documents:

Recommended Products

Customer Comments

Customer Reviews

5 out of 5

Based on 1 ratings:

5 star
1
4 star
0
3 star
0
2 star
0
1 star
0

great

Well made gear with with great mounting options. Used for a project for a tank turret. Worked great.