"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12259","ROB-12259","Shaft - Solid (Stainless; 1/4\""D x 1\""L)","
These 1\"" long stainless steel shafts have a diameter of 1/4\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 1”
- Diameter - 1/4”
","These 1\"" long stainless steel shafts have a diameter of 1/4\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 1”
* Diameter - 1/4”
","2013-12-19 15:23:32.792-07","0.59","0.590.560.53","","","","","","","","","7318.15.8085","27mm","7mm","7mm","0.0140lbs","
.\':ldkkOOkxdl;.
.ck000000KKKK00000Oo,
;0KKKKKKKKKK00KKK0KKKKx.
:kKKKKKKKKK0kO0KKKKKKKK0o
cooO00OOO00KKKK0000000kcc
.\'..,lxO000KKK000OOdc. ..
.... .,lkOOOOxc\'. ...
........\';cllll:,........
........\'\',,,,,,\'........
........\'\',,,,,\'\'........
........\'\'\',,,,\'\'........
........\'\',,,,,\'\'........
.\'......\'\',,,,,\'\'........
.\'......\'\',\'\',,,\'........
.\'......\',,,,,,,\'........
.\'......\'\'\',,,,\'\'........
.\'......\'\'\',,,,\'\'........
.\'......\'\',,,,,\'\'........
.\'......\'\'\',,,\'\'\'........
.\'......\'\',,,,\'\'\'........
.\'......\'\',,,\'\'\'\'........
.\'......\'\'\',,\'\'\'\'........
\'......\'\'\'\',\'\'\'\'........
\'......\'\'\'\'\'\'\'\'\'........
\'......\'\'\'\'\'\'\'\'\'........
\'\'.....\'\',,,\'\'\'\'........
\'\'.....\'\'\'\',\'\'\'\'........
\'\'.....\'\'\',,\'\'\'\'........
\'\'.....\'\',,,,\'\'\'........
\'\'.....\'\',,\'\'\'\'\'........
\'\'.....\'\'\',\'\'\'\'\'........
\'\'.....\'\'\'\'\'\'\'\'\'......\'.
\'\'.....\'\'\'\'\'\'\'\'\'........
\'\'.....\'\'\'\'\'\'\'\'\'......\'
\'\'......\'\'\'\'\'\'\'\'......\'
\'\'.....\'\'\'\'\'\'\'\'\'......\'
\'\'.....\'\'\'\'\'\'\'\'\'......\'
\'\'.....\'\'\'\'\'\'\'\'\'......\'
\'\'.....\'\'\'\'\'\'\'\'\'......\'
\'\'......\'\'\'\'\'\'\'\'......\'
.\'.....\'\'\'\'\'\'\',\'......\'
......\'\'\'\'\',,,\'......
...\'\'\',,,,,\'\'...
........
","https://www.sparkfun.com/products/12259/images.txt","Shafts","0","","",""