"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12263","ROB-12263","Shaft - Solid (Stainless; 1/2\""D x 1\""L)","
These 1\"" long stainless steel shafts have a diameter of 1/2\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 1”
- Diameter - 1/2”
","These 1\"" long stainless steel shafts have a diameter of 1/2\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 1”
* Diameter - 1/2”
","2013-12-19 15:23:32.882858-07","1.29","1.291.231.16","","1","","","","","","","7318.15.8085","25mm","12mm","12mm","0.0560lbs","
..........
.,coxO000KKKKKK000Okdl;\'.
.:dOO000KKKKKKKKKKKKK00000000kl\'
\'d0KKKKKK00000KKKKKKK000000KKKKKKKO:
.oKKKKXXXKKK00000KKKK00KKKKKKKKXXXKKKKk\'
xKKXXXXXXXXXXXXKKKKKKKKXXXXXXXXXXXXKKKKO.
\'OKKXKXXXXXKKKKK0000KK0000KKKKKXXXXKKKKKO,
.dk0KKKKKXKK00OOO000KKK0000000KKKKKKKK0kd.
,:;lO0000000000000KKKKKK00000000000Ol:c,
\'\'...\':okOO00KKKKKKKXKKKKK000OOko:....\'\'
\'\'\'... ..,cdxO0000KKK000Oxoc;. ....\'\'
\'\'\'.........\';lodxxxxxxolc,...........\'\'
\'\'\'.........\',,;;;;;;;;,,,\'...........\'\'
.\'\'..........\',,,;;;;;;,,,\'...........\'\'
.\'\'..........\',,,;;;;;;,,,\'...........\'\'
.\'\'..........\',,,;;;;;;;,,\'...........\'\'
.\'\'..........\',,,,,,,,,,,,\'...........\'\'
.,\'..........\',,,,,;,,,,,,\'...........\'\'
.,\'..........\',,,,,,,,,,,,\'...........\'\'
.,\'..........\',,,,;,,,,,,,\'...........\'\'
.,\'\'........\'\',,;,,,,,,,,,\'..........\'\'\'
.,,\'.........\',,,,,,,,,,,,\'..........\'\'\'
.,,\'.........\',,,,,,,\',\'\',\'..........\',\'
,,\'.........\',,,,,,,,,,\'\'\'..........\',\'
,,\'.........\'\',,,,,,,,,,\'\'..........\',\'
,,\'\'........\'\',,,,,,,,,\'\'\'..........\',\'
,,\'.........\',,,,,,,,,,\'\'\'..........\',\'
,,\'.........\',,,,,,,,,,\'\'\'..........\',\'
,,\'.........\',,,,,,,,,,,,\'..........\',\'
,,\'\'........\',,,,,,,,,,,,\'..........\',\'
\',\'.........\',,,,,,,,,,,,\'\'.........\',\'
\';\'\'........\'\',,,,,,,,,,,\'\'.........\',\'
\';,\'........\',,,,,,,,,,,,\'\'.........\',,
\';,\'........\'\',,,,,,,,,,,\'\'.........\';,
\';,\'........\'\',,,,,,,,,,,\'\'.........\';,
.;,\'........\',,\',,,,,,,,,,\'.........\';,
.;,\'........\',,,,,,,,,,,,,\'.........\';,
.;,\'........\',,,,,,,,,,,\'\'\'.........\';\'
\',\'\'.......\',,,,;;;,,,,,,\'.........,,
.\'\'.......\',,;;;;;;;;;,,\'........\'.
........\',;;;;;;;;;;,,\'\'.......
....\',,;;;;;;;;;;;,\'\'....
...\'\'\',,,\'\'....
","https://www.sparkfun.com/products/12263/images.txt","Shafts","0","","12112",""