"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12267","ROB-12267","Bearing Mount - Pillow Block Round (1\"" Bore)","
These round pillow block bearing mounts attach to the outside of a channel and have a ball bearing with a 1” bore for shafts and tubes. These bearing mounts have a width of 1.44”, a thickness of 0.33”, a 1” bore bearing.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Features:
- Width - 1.44”
- Thickness - 0.33”
- Bore Bearing - 1”
Documents:
","These round pillow block bearing mounts attach to the outside of a channel and have a ball bearing with a 1” bore for shafts and tubes. These bearing mounts have a width of 1.44”, a thickness of 0.33”, a 1” bore bearing.
[Actobotics](https://www.sparkfun.com/pages/Actobotics) is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Features:**
* Width - 1.44”
* Thickness - 0.33”
* Bore Bearing - 1”
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/535170.skp)
* [Product Page](http://www.servocity.com/html/1__bore_round_pillow_block__53.html) (535170)
","2013-12-19 15:23:32.971667-07","8.49","8.498.077.64","","1","","","","","","","7318.15.8085","40mm","40mm","9mm","0.0435lbs","
...\'\',,,,,,\'\'...
.\';ldxO0000000000000000000kdl:,.
.,lxO0kxkkOO0000KKKKKKKKKKKK000OOkkkO0ko;.
.;oO0kddxkOKKOkxdddddxxxxxxdxddxdxxkOKK0kxddk00xc.
.:x00kodxKK0xl:;;:cclooddddddddddoollc:;:cldOKKkdoxKKOl.
,d000dokXKOl;\'\'\',;;:cllooddddddddddoollc::;;;,,:oOKXOdd0K0k;
:k0K0dxKXKd:\'\'\'\'\',,;::clooodddddddddddoolc::;;;,,,;;cd0XKxd0KKOc.
,k0KKkxXXKk:;,\'\'\'\',;;::ccloooodoooooodooooolc::;;,,,;;::lkKXXdkKK0k;
oO0KKk0NXKdc:;,,,,,,;:;;;,,\'\'............\'\',,;;;;;;;;;;::clx0XNOOKK0Od.
xO0KKOKNXKxlc::;;,,,\'..... .......\',;;;::ccokOXN00KK0OOo;
d0OKK0KNXKOolc::;,.. ..,::ccloO0NN0KXK00OOOo,
;0OKKK0NNKKdlll:\'. .\':cllkOXNXKKK000OOOOko,.
x0OKKKKNNKKoll;. .;llkOXNXKKK00000OOOOOOd;.
O0kKKKKNNKKxc, ,oOONNXKKKO0OOOOOOOOOOOOo,
k0xOKKKXNX00; .xOKNNKKK0k00OOOOOOOOOOOOOx\'
cOkd0KKKXNKOk. .ok0NNKKK0dO0OOOOOOOOkOOko;..
.xkdcOKKKXN0kOc ;kx0NXKKKOcdOOOOOOOOkkko;.....
,xdc;xKKKKXKkkk; ;xxxKXXKK0d;cdOOOOOOOOo;..\'::;..
.\'ol;\':kKKKXX0xxxc\' \'lxdx0XXKK0x;\';okOOOkko:....\'lcc\'..
...:l,..:xKKKKK0kdddo;. .\':odddk0KKKK0d,..\'cdxkko:............
.....;;...\'ck0KKK00kxxxkxoc;,.... ...\';:coxxxxxO00K00Od:....;oddl,............
......\'\'....\'cdO00KKK0000000000000000000000000000KKK000kl;.....,oxc,............
........\'......,coxO000KKKKKKXXXXXXXXXXKKKKKKKKK0kdl;.......:ol,.............
.................\'\':loxkkOO00000KK000000OOkxdl:\'.......,:ol,.............
...............\'\',;:cloodxxxkkkkkkkkxxddolc:;,\'\',;codl;.............
...............,lllllcloddddxxkxxdddoooollodxxkko;.............
...............;okxxxxxxxxkxkkkxkkkkkOOOOkko;.............
..............\'ckkkkkkOOOOOOOOOOOkkkkd;.............
.............;okOOOOOOOOOOOOOkd:.............
...........\'ckOOOOOOOkko:.............
..........;okkkko;.............
...........:;...;lc\'......
............,lo,....
...............
.........
..
","https://www.sparkfun.com/products/12267/images.txt","Bearing Blocks","0","","",""