"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12269","ROB-12269","Shaft Spacer - 5/8\""","
These plastic shaft spacers have an inner diameter of 5/8” and a thickness of 1/16”. These spacers are ideal for spacing out an area between a bearing and a shaft collar to reduce metal to metal contact.
Features:
- ID - 5/8\""
- Width - 1/16”
","These plastic shaft spacers have an inner diameter of 5/8” and a thickness of 1/16”. These spacers are ideal for spacing out an area between a bearing and a shaft collar to reduce metal to metal contact.
**Features:**
* ID - 5/8\""
* Width - 1/16”
","2013-12-19 15:23:33.018141-07","1.69","1.691.611.52","1","","","","","","","","3926.90.9980","15mm","15mm","10mm","0.0110lbs","
.....
.:dk0K000K0Oxc\'
:k0d:\'. ..;oOO:
.k0c. .l0x
x0, cXc ...
.,cdkO0000kxl;. OO :Xl \'cxOKKK0KKOko;.
,x0kl;\'.. ...,cx0xkK: \'0Kk00d:\'. ..,lk0x\'
.k0o. .dKKKx, ,xKXX0:. .dKo
.0O\' dKld00xl:;,;;clx00xdXO. cXc
:K; lK,..;xKXXXKXXKOc..:Xo .Xd .,ldk0KK00Oxl;.
.Kl ,KO,lk00xoc:::cok00xlKK\' oKdx0Oo;\'.....\';lk0k:
:0o. .dKKO0k:. \'o0KXKc. \'kXKKd. .cOk.
\'x0d:\'. .,lOKOd00c .kX00Kxc\'. ..;oOKkOKc .k0.
.:dOKK0KKKK0dc\'.lK: \'Kx.;lxOKXKKXXKOo:\'.k0 ;Kc
;oOKK0OkO0KK0d:.lK\' ,Kd.,ok0KK0000KKOdc.oK; cK,
.o0Oo;. .,lOKkKk. \'00xO0x:\'. .,lOK0K0c cKo
:0k; ;0KK0c. \'dKKK0l. ,xKXK0o\' \'l0O:
;Kd ,KOlOKkl:,\'\'\',:lx00dl00, dXolx0K0kxdddkO0Oo;
xK. .Kk ..cOKKKKKKKKx;. ,Kd \'Xd..\'o0XXXXKKK0l,.
oK, dKo\'lOK0kdlcclox0KOl;00. cXdo00Ooc;,\'\',:lx0Kk:
.O0, .kKKOKk:. .;kKKKk. lKXKOc. \'o00;
.d0x;. .:xK00KO, ;0KKKx;. \'l0KKXx. .dKl
.lk0Oxdooodk0Kkd::KO. ,KO:dOKOxolllodk00kl,O0. kK.
.:kKXKKKXK0o\'. ;Kl .KO. .;xKXXXKKXKk:...OK. lK\'
.:k00xoc:;;:cdO00o:KO dKo,d00Oxl::::cok0KOoxKx .0O
l0Ol\' .:kKKKk. .xKK0Kk:. \'l0KKXO, ;0O\'
.kOc. cKK0Kx;. .:xK00KO; .lKX0K0o;. .,oOOl.
k0; dK::d0KKOxdddxOKKOd:\'00, lXo\'cdOK0OkkO000ko,.
.Kk oK:. .cOKXXKXXKOl\' \'KO \'Ko ..\',,,\'.
O0 .00:lkK0kdlc::cox000o;OK, lK:
\'0x. :0K0K0o,. .:kKKK0; lKd
.k0o\' .cOKKK0l. ;OKKKk:. .cO0c
\'o00xdlc:cldk0KOo;k0: ,KO;d0K0xl:;;:cox00x:.
.,codddol:\'. .KO 0K. .,:oddxxdl:\'.
00 \'Kk
:0o ,0O\'
;0O; \'x0d.
.lO0d:\'. .\';lO0x\'
\'cx00000K00kl;.
......
","https://www.sparkfun.com/products/12269/images.txt","Spacers/Standoffs","4","","24051,
12112",""