Actobotics<\/a> channels.<\/p>\n\nActobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.<\/p>\n\n
Documents:<\/strong><\/p>\n\n\n- SketchUp Part<\/a><\/li>\n
- Product Page<\/a> (555140)<\/li>\n<\/ul>","description_markdown":"This swivel mount works in conjunction with the clamping swivel motor mounts (see below). A 1\/4-20 lock-nut holes the motor in place, while 6-32 tapped holes attach the mount to [Actobotics](https:\/\/www.sparkfun.com\/pages\/Actobotics) channels.\n\n Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.\n\n**Documents:**\n\n* [SketchUp Part](http:\/\/cdn.sparkfun.com\/datasheets\/Robotics\/Actobotics\/555140.skp)\n* [Product Page](http:\/\/www.servocity.com\/html\/clamping_swivel_motor_mounts.html) (555140)\n\n","date_published":"2013-12-19 15:23:33.06678-07","price":3.99,"qty_price":{"1":3.99,"25":3.79,"100":3.59},"in_stock":false,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"7318.15.8085","pack_length":"30mm","pack_width":"20mm","pack_height":"10mm","packed_weight":"0.0380lbs","ascii_art":"\n\n\n\n ..\n .'';,,loooooc:c;;::'\n :ko;,''',''''''',,,,coxc.\n oOx;.....'',;;,''.....:Okx,\n .ddccc:;:;;;lool:;;;,;:o:,;,\n ..... .'lloxxxkxdc;,.. ...\n .',.. :oooolc:'. .;d\n .': .......','. .'.\n ... .,cdkOOxxc. .\n ................,lo,\n ....................\n ....... ..... ....\n .. .........\n . ... ....\n .,.......''...':.\n cOl...':;,'...,c\n ..,:lx:...'c:;,. .cxolc:;;,,:cldxl,.\n .;oxkollcx:.. .:c;'...;kodkOOkkOOOOOOOkkx:.\n .cxkkkd:;;coOd. .'cll,. .;d;,,:oxOOOkkkOOOOOO0Od;.\n lkOOOx:,,;'ldOl...'ldo:. .cd,....,cdOOOkkO00O00000Oxc.\n ,kkOkl'''',.ccoc..,:dxdo'..:O,....'lO0OOOOOOOOOOxl:'...\n .xkkko:'....;ckxlc::xxxo;:';c....,dkkkkkkkxoc;'.\n .xxxxxxdo:'.',.;;,,:xxxo;;coo. .:dxxxdl:,.. .:l;'.\n .':dddddddoool::oc:;::;oooc,'.,;;;cc;,'. cOkdl'..\n .';ldddddddooollllcc:;,''...';;,........ .dxkko:,\n .,:lddddddoddoodooollcc::;;,''...','.. ...''',.\n ..,:ldddxddddoododddooollllc::;;,,'.....\n ..;:odooooooodoooooodddoooolllll::;'....\n ,loooooooooooddddddoodddoooooollc;,..\n ..;loooooddddddddddooooooool:,..\n ....';loodddddddddooool:,.. .\n .......':loooodooc:,.. ......\n ..........',:;'.. .... ............\n ............. .:xko,.. ................\n ............. .k0kko:'. ....................\n ............ ':lxkx:c' .................\n ......... ......,'\n ......\n ....\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/12271\/images.txt","categories":[{"259":"Motor Mounts"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/0\/8\/12271-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/0\/8\/12271-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/0\/8\/12271-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/0\/8\/12271-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/0\/8\/Clamping_Swivel_Motor_Mount_on_channel_unmeshed.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/0\/8\/Clamping_Swivel_Motor_Mount_on_channel_unmeshed.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/0\/8\/Clamping_Swivel_Motor_Mount_on_channel_unmeshed.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/0\/8\/Clamping_Swivel_Motor_Mount_on_channel_unmeshed.jpg"}]}