Actobotics<\/a> is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.<\/p>\n\nDocuments:<\/strong><\/p>\n\n\n- Datasheet<\/a> (14504BG)<\/li>\n<\/ul>","description_markdown":"This \u201cboosted\u201d servo extension board allows up to four different servos to be plugged into it and transfer data up to through a common CAT6 cable before being converted back into servo pin-outs on another extension board (sold separately). The boosted servo extension boards come equipped with a 14504BG chip which allows CAT6 communication of up to 100ft, and utilizes the 1.5\u201d hub pattern.\n\n [Actobotics](https:\/\/www.sparkfun.com\/pages\/Actobotics) is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.\n\n**Documents:**\n\n* [Datasheet](http:\/\/cdn.sparkfun.com\/datasheets\/Robotics\/14504BG.pdf) (14504BG)\n\n","date_published":"2013-12-19 15:23:33.090148-07","price":12.99,"qty_price":{"1":12.99,"25":12.34,"100":11.69},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8534.00.0095","pack_length":"40mm","pack_width":"40mm","pack_height":"20mm","packed_weight":"0.0200lbs","ascii_art":"\n\n\n\n\n\n\n\n ..\n ; .';ccc:'\n .l :.., .':lc'',,,':c;.\n .c o..:c'.l...;llooo;. ,lol:.\n l o..:l,.dddxdllolooxxxdc,'',:odooolc'\n .l o. :l;.xdxxxkkkdkkkokkkookkxxxxxl:::coool;.\n d. ,l;.dxkkkOOxk00OxOKOdkxkkkkkkkkkkxooldxOOdccc'\n l; oxxdkkOox00OkO00x00OkK0OOOOkkkkkkkkO0KXXXKOolll,\n .oxllO00O00xx00Ox0OOk000OOO0OOOkxkOO0KXXXXXKKKKK0ko:..\n ,0O00x0OOO00kdOOOkOO0000XKOxdxOxxkOKKKKKKKKKKKKKKKKKOd;.,.\n .;okOO0O0O0K00kkOkOO00XKOkkxxooxOKKKKKKKKKKKKKKKKKKKXXKK0kdlc,.\n .,cdxddkkkO00XXN0xxO00KK0OkkkoldkKXXKKKKKKKKKKKKKKKKXXXKKXXXKKKOdll:.\n .;loddxxxkxkkOOKXXK0kkK0O00kdlox0KXXKKKKKKKKKKKKKKKKXXXXXXKXXXXXXXXK0xdoc.\n .'cccc:coxxxxxxxdOK0OOOkOO0kx:lddxO0KXXKKKKKKKKKKKKKKKKXXXXXXXXXXXXXXXXXXKKkdoc,\n 'cll;,.....:xkkkxkOK0KKOkdddxccoxdkk0K000KKKKKKKKKKKKXKXKKKKKXXXXXXXXXXXXXXXXKKOxol;.\n .:ll, .cxxkkkxxk0K00Kkdddxo:okkx0K00OO0XXXKKKKKXXXXXXKXXXXXXXXXXXXXXXXXXXXXKK0xooc.\n .':lc::codxxxolc:ddxk00K0xxxkdkddxk0X0000Ok0KKKKKKXXXXXXXXXXXXXXXXXXXXXXXXXXXK0kdoc:cll,\n .,:lodddo:,,:::ddddOKKKOkkxxooxkxOKK000OOkkOKKKKKXXXXXXXXXXXXXXXXXXXXXXXK0kdoddo' .:lol,\n .,:oodocl;':cxkxdkKKX0xkOOO00000KK00OOOOOkxOKKKXXXXXXXXXXXXXXXXXXXXKOxdodk0Odd'.'coc;'\n .,:loddooxxkOkxxKKXXkkO00KKK00K00000OOOOkkkk0KXXXXXXXXXXXXXXXK0kxddkOKNNNKOdolc;'..\n .':oddddoclOxk0KXKOKKKKKKKKKK0000000OOOOkkkkOKXXXXXXXXXX0kxddxO0XNNNNNNNKdc'.\n .':odddl';cxKK0K000000000OO0000000OOOOOOkkkxOKKXXKK0kdodxOKNNNNNNNNNXKOd'\n .'coddlccokkkOkxxxxOOOOOddOO00000OOOOOOOOkkxO0Oxdodk0XNNNNNNNNNNXXX0xd'\n .,:ooooodoloocldOxxOOOOkdxkOO00OOOOOOOOOkkxdddOKXNNNNNNNNNNNX0kdoddd'\n .':looolc:coodxlcokOOkOkdoxOOOOOOOOOOOkkxddxNNNNNNNNXNNNNNXkddddl;.\n .':lc:,clc:cdkkokkkxoooxdoxOOOOOOOOOkkxddOXXNXXXXXXNNNXKOxdc,.\n .':ll,;;cclxkkkkkxdoxxxxdodOOOOOOOOOkxd0XXXKXXXNXXXXXOc'\n '::,,;clxxkkkkxxxxxxxxxdldOOOOOOOkkdxKX0xkXKXXKOl'\n .;:cc:ldxxxdlclldxxxxxddloxkOOOkxoodooodddd;.\n .;cccclo:'....'lddddddolcccdxxdoooooo:.\n .;ccll. :doolcc:,. .cdool;.\n .,clc'...,clc::;'. .'.\n .,:cllc:;,..\n .',,..\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/12272\/images.txt","categories":[{"248":"Motor Accessories"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/0\/9\/12272-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/0\/9\/12272-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/0\/9\/12272-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/0\/9\/12272-01.jpg"}],"related_products":[8915]}