×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Standard Gearmotor - 20 RPM (3-12V)

These standard gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 150:1 and operate up to 12 volts and deliver a stall torque of 185 oz-in. and a max speed of 20 RPM. Each standard gearmotor sports a 6mm diameter D-shaft.

Important: The manufacturer has issued a warning that stalling the motor can cause gear damage. Please keep this in mind for testing & using this motor.
  • Voltage: 3 - 12 Volts
  • Gear Ratio: 150:1
  • Stall Torque: 185 oz-in. (@ 12V)
  • Speed: 20 RPM (@ 12V)
  • No Load Current: 95 mA (@ 12V)
  • Stall Current: 0.5A (@ 12V)
  • Insulation Resistance: 10 MOhm
  • Dielectric Strength: 300VDC
  • DC Reversible
  • Shaft Size: 6mm Diameter x 0.715” Length
  • Weight: 4.5 oz.

Tags

Standard Gearmotor - 20 RPM (3-12V) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.