"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12297","ROB-12297","Standoff - Aluminum Threaded (6-32; 1\"")","
These threaded aluminum standoffs are 1\"" long and have a thread pitch of 6-32, and an outer diameter of 0.25”.
Note: These standoffs are sold as singles.
Features:
- Length - 1\""
- Thread Pitch - 6-32
","These threaded aluminum standoffs are 1\"" long and have a thread pitch of 6-32, and an outer diameter of 0.25”.
**Note:** These standoffs are sold as singles.
**Features:**
* Length - 1\""
* Thread Pitch - 6-32
","2013-12-19 15:23:33.665668-07","0.58","0.580.550.52","","","","","","","","","7318.15.8085","25mm","6mm","6mm","0.0040lbs","
.\',:lddddo:;,..
,l:....:dxxxd,. .,c;
.dkd:....:xkOko;...,lxx\'
okkkkko:;:k0K0x;.\'oOkOOx
cdxxxkxlcoOKXKkc\':xkkkxl
...;lodxod0KK0kllcooc,..
... .,;oxxxxdol;\'. ...
........\';;:;;,\'........
........\'\'\'\'\'\'\'.........
........\'\'\'\'\'\'\'\'........
........\'\'\',,,\'\'........
........\'\'\',,\'\'\'........
........\'\'\'\',,\'\'........
........\'\'\',,,\'\'........
........\'\',,,,,\'........
........\',,,,,,\'........
........\'\'\'\',,\'\'........
........\'\'\'\'\'\'\'\'........
........\'\'\'\'\'\'\'\'........
.........\'\'\'\'\'\'\'........
.........\'\'\'\'\'\'.........
..........\'\'\'\'\'.........
...........\'\'\'\'.........
.........\'\'\'\'\'..........
.........\'.\'\'..........
..........\'\'\'\'.........
..........\'\'\'\'.........
........\'\'\'\'\'\'\'......\'.
\'.......\'\'\'\'\'\'\'......\'.
\'.......\'\'\'\'\'\'\'......\'.
\'......\'\'\'\'\'\'\'\'......\'.
\'......\'\'\'\'\'\'\'\'......\'.
\'......\'\',\'\'\'\'\'......\'.
\'\'.....\'\'\',,,,\'......\'.
\'\'.....\'\',,,,\'\'......\'.
\'\'....\'\',,,,,\'\'\'....\'\'.
\'\'\'\'\'\'\'\',,,,,,,\'....\'\'.
\'\'...\'\'\',,;,,,,\'\'...\'\'.
\'.....\'\',,,,,,\'\'.....\'.
.......\'\'\',,,\'\'.......
......\'\'\'\'\'\'.......
...\'\'\'\'\'\'...
","https://www.sparkfun.com/products/12297/images.txt","Spacers/Standoffs","0","","",""