"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12303","ROB-12303","Shaft - D-Shaft (Stainless; 1/4\""D x 1.75\""L)","
These 1.75\"" long stainless steel D-Shafts have a diameter of 1/4\"". The flat edge that runs the length of the shaft makes it an ideal drive shaft, when used with a gear, pulley, or even a shaft coupler.
Features:
- Length - 1.75”
- Diameter - 1/4”
- Flat Edge Width - 0.16\""
","These 1.75\"" long stainless steel D-Shafts have a diameter of 1/4\"". The flat edge that runs the length of the shaft makes it an ideal drive shaft, when used with a gear, pulley, or even a shaft coupler.
**Features:**
* Length - 1.75”
* Diameter - 1/4”
* Flat Edge Width - 0.16\""
","2013-12-19 15:23:33.811632-07","1.39","1.391.321.25","","1","","","","","","","7323.93.0080","45mm","8mm","8mm","0.0232lbs","
.\'..
.;xOOOko\'
.cxOOOkko,.
\'oOOOkkxo\'
,dOOOOkxl\'
.:xOOOkkxc. ....
.ckOOOkkd;. ..\'.
\'oOOOOkko,. .....
,dOOOOkxl\' .....
.:xOOOkkxl\' .....
.ckOOOkkx:. ..\'.
\'lkOOOkkd:. ...\'.
;dOOOkkxo;. ...\'.
.:xOOOkkxl\'. ...\'.
.lkOOkkkxl\' ...\'\'.
,okOOkkkd:. ..\'..
.:xOOOkkkd;. ...\'.
.cxOOkkkko,. ...\'.
.lkOOkkkxl\' ...\'.
\'okOOkkkxc. ..\'\'.
.;dkOOkkkd:. ..\'..
.cxOOkkkxo,. ...\'.
.lkOOkkkxl\' ...\'.
\'okOOkkkxl\' ..\'\'.
.;dOOkkkkd:. ...\'..
.cxOOkxxkd;. ...\'.
.lkOOkxxxo;. ...\'.
\'okOOkxkxo,. ...\'.
,dkOkxxkxl\' ...\'\'.
.:dkkkxxkdc. ...\'..
..,:oxxxxd:. ...\'.
.\'\'...,dd,. ...\'.
\'\'\'\'..\';. ...\'\'.
.\'\'\'\'..\'\'....\'\'.
..\'\'......\'..
.......
","https://www.sparkfun.com/products/12303/images.txt","Shafts","0","","",""