"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12304","ROB-12304","Clamping Hub - 1/8\"" Bore","
These clamping hubs are a great and cost-effective choice when attaching hub mount gears or wheels to shafts or tubes and can be a better option than set screw hubs if you don\'t want to risk damaging whatever you need clamped. These clamping hubs have a 1/8\"" bore, four 6-32 tapped holes, one 6-32 machine screw for tightening, and utilizes the 0.77\"" hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Features:
- Bore - 1/8\""
- Hub Pattern - 0.77\""
Documents:
","These clamping hubs are a great and cost-effective choice when attaching hub mount gears or wheels to shafts or tubes and can be a better option than set screw hubs if you don\'t want to risk damaging whatever you need clamped. These clamping hubs have a 1/8\"" bore, four 6-32 tapped holes, one 6-32 machine screw for tightening, and utilizes the 0.77\"" hub pattern.
[Actobotics](https://www.sparkfun.com/pages/Actobotics) is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Features:**
* Bore - 1/8\""
* Hub Pattern - 0.77\""
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/545580.skp)
* [Product Page](http://www.servocity.com/html/0_770__clamping_hubs.html) (545580)
","2013-12-19 15:23:33.834953-07","7.99","7.997.597.19","","1","","","","","","","8205.70.0060","22mm","28mm","12mm","0.0216lbs","
...\'\'\'..
\':\'.,ld:..;;.
.cl:..:kOx;\',:;\'
..;looolcldxxdcc::;;;,..
..;lodlllooooolllcccccccc::;,\'..
.:loddlllooooollcccccllollllc:;:;;,.
.clodddclollllllc::loc:lllllc::::;;;;::,
.\':ooolooxcoolllcccc\'.ckOo;\':ccc:ccll:,;;;:cl:\'.
.,c:cddc,;lodxcoolccclcooxxOOddd::cccllll:.oolc;cddc;:,.
.oc..;xOd. \'ldx;,lclloxO0Okdddllcccllloool..lc: ,kkl..:l,
,oc;:o0KOc::llo; .ldk00Okdlc:ccccllooooo:. .::;,;o0Kk:cco;
.ldoxOOOdxxdl:;..O0Oxolcccccclllloolc,. .,;coldkOkdol\'
..\'odddxxxxxxdl;.,00l...\':ccllllloc,. .,collllc,\'.
..,clodxxdxxddoclk0Oo. ..,;:lolccc;.. \'colc:\' .....
.\'::cloddddooxk000xo. .\';:cloolll:\'. .,clc:\' .......
.,::::loodoloxOOOkdc:;. ..;:cllc:;;,.....,:c:,. ........
.:cc:cooocldkOOkdoccc::,,\'....\'lo:..\';;;:::;\'. .......
. .\'cl:clxkkxdollccccclcc:,. ,xOd\'..:cc;.. ............
.... .:oxdcoolccccccloooll::;,:cO0Oc,\':;. ..........
......odl,;ccccclllllc::c::;;ccldddc:;. ........
.....\'oo: .\':clc,,,:::\'\'\',\'. .,:c::\' ......
. .....cc;... ....\'\':xxc,.\',;;,........ .....
........ ...::;........:ooxkddccc;\',,,\'...... ..
............ .\'.........,xdolddxol:,\'.........
.\'............ .. ........,;\'.\'ddl:,.. .......
.........,\',colllc,. ........... .......
...........\'cl,.... ..
.... ;\'.,;\'..
. \'\'\'lll:.
....\'\'ccc;,.
....\'...
...
","https://www.sparkfun.com/products/12304/images.txt","Hubs/Clamps","0","","",""