Dimensional Drawing<\/a><\/li>\n<\/ul>","description_markdown":"These standard gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 50:1 and operate up to 12 volts and deliver a stall torque of 57 oz-in. and a max speed of 81 RPM. Each standard gearmotor sports a 6mm diameter D-shaft.\r\n\r\nImportant:<\/b> The manufacturer has issued a warning that stalling the motor can cause gear damage. Please keep this in mind for testing & using this motor. <\/div>\n\n**Features:**\n\n* Voltage: 3 - 12 Volts\r\n* Gear Ratio: 50:1\r\n* Stall Torque: 57 oz-in. (@ 12V)\r\n* Speed: 81 RPM (@ 12V)\r\n* No Load Current: 195 mA (@ 12V)\r\n* Stall Current: 0.5A (@ 12V)\r\n* Insulation Resistance: 10 MOhm\r\n* Dielectric Strength: 300VDC\r\n* DC Reversible\r\n* Shaft Size: 6mm Diameter x 0.715\u201d Length\r\n* Weight: 4.2 oz.\n\n**Documents:**\n\n* [Dimensional Drawing](https:\/\/cdn.sparkfun.com\/datasheets\/Robotics\/Actobotics\/standard_gearmotor_drawing.jpg)\n\n","date_published":"2013-12-19 15:23:33.978258-07","price":24.95,"qty_price":{"1":24.95,"25":23.7,"100":22.46},"in_stock":false,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8501.10.4080","pack_length":"80mm","pack_width":"45mm","pack_height":"45mm","packed_weight":"0.2718lbs","ascii_art":"\n\n\n ;oddo:.\n ck0KK0Ox\n . .::. .\n ........\n ........\n ........\n ........\n ....;,.,\n ...;l;'c....\n .'..'ld;'oxxxxxxdlcc:;;'.\n .:lxOOl';od:'oOOOOkkkddddOkkkko;'.\n 'lkkOxkkkO:;odc;xOkOkkOkxkkkkkkkklldlo;.\n ;xkOOOOoclol::dxl:looccxOOOkkkkxxxkkkkkkkxc.\n .okkkOOOkdc;,,,;cc:,,'';ldOOOkkkkkkkxdxkkkkkkx,\n .dxxkkkkkkdl:;::cllc:;,,;cdkkkxxkkkkkkkdxkkkkkkx,\n :xxxxxxxxxxoc:::cllc;,,,:ldxdddxkkkkkkkxdkkkkkxkd\n codooddxdolllccclllcc::ccllloddddxxxxxkxdkkkxdxxd.\n ,xlcocxxddoolccclllcc:cccooodolloodddxxdxkxllo;dl\n .:oxxxddddoollcccllccclooooolloddcclodxxxxkxxxdl,\n .',:odococloolc:::c::cloolccllllcloddoddddxxxl;''\n .'''',:cdlloollcccc:ccllodddddddxxxxxol;oxo:,''''\n .'''''..';clollcccccclooddddxxxxxxxdxolc.'.''''''\n .'',''''.....,;;:cccllloddddddddoc:;,......''''''\n .',,,'''''''''''''',;;;;;;;;,,''...........''',''\n .',,,''''''''''''''''''''''''''''.........'''''''\n .',,,'''''''''''''''''''''''''''..........'''''''\n '',,'''''''''''''''''''''''''''...........'''''.\n .',''''''.''''''''''''''''''''''..........''''.\n ..''....'''''''''''''''''''''...............\n ..........''''''''''''''''''..............'.\n .'........''''''''''''''''''............'''.\n .'.........'''''',''''''''..............'''.\n .'..............'.......................'''.\n ........................................'''\n .'.......................................''.\n .''.....................................'''.\n .''.....................................'';\n ;'.....................................':.\n :;...................................,l'\n 'l:'..............................;lc.\n 'co:,'......................';co:.\n .':odlcc:;,,,,;xd,,;;:clodl;.\n .';:cloo,....;c:;,..\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/12310\/images.txt","categories":[{"247":"DC\/Gearmotor"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/4\/7\/See_00_motor-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/4\/7\/See_00_motor-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/4\/7\/See_00_motor-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/4\/7\/See_00_motor-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/4\/7\/See_00_motor-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/4\/7\/See_00_motor-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/4\/7\/See_00_motor-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/4\/7\/See_00_motor-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/4\/7\/Actobotics-06.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/4\/7\/Actobotics-06.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/4\/7\/Actobotics-06.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/4\/7\/Actobotics-06.jpg"}],"related_products":[16413,16328,15277]}