here<\/a>.<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- Voltage: 6 - 12 Volts<\/li>\n
- Gear Ratio: 30:1<\/li>\n
- Stall Torque: 4\/9 oz-in. (6\/12V)<\/li>\n
- Speed: 450\/900 RPM (6\/12V)<\/li>\n
- No Load Current: 40\/120 mA (6\/12V)<\/li>\n
- Stall Current: 360\/1600 mA (6\/12V)<\/li>\n
- DC Reversible* Motor Size: 26 x 12 x 10mm<\/li>\n
- Shaft Size: 3mm Diameter x 10mm Length<\/li>\n
- Weight: 17g<\/li>\n<\/ul>","description_markdown":"These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 30:1 and operate up to 12 volts and have a stall torque of 9 oz-in. and a max speed of 900 RPM. Each micro gearmotor sports a 3mm D-shaft.\r\n\r\n**Note:** The micro gearmotor enclosures are sold separately, you can find them [here](https:\/\/www.sparkfun.com\/products\/12105).\n\n**Features:**\n\n* Voltage: 6 - 12 Volts\r\n* Gear Ratio: 30:1\r\n* Stall Torque: 4\/9 oz-in. (6\/12V)\r\n* Speed: 450\/900 RPM (6\/12V)\r\n* No Load Current: 40\/120 mA (6\/12V)\r\n* Stall Current: 360\/1600 mA (6\/12V)\r\n* DC Reversible* Motor Size: 26 x 12 x 10mm\r\n* Shaft Size: 3mm Diameter x 10mm Length\r\n* Weight: 17g\n\n","date_published":"2013-12-19 15:23:34.140895-07","price":13.95,"qty_price":{"1":13.95,"25":13.25,"100":12.56},"in_stock":true,"backorder_allowed":true,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8501.10.4080","pack_length":"15mm","pack_width":"40mm","pack_height":"11mm","packed_weight":"0.0274lbs","ascii_art":"\n\n\n\n\n ..\n .,ldxOOo,\n .;loodxddxO0x:.\n 'cooodxkkkdd0OOO0kc.\n .':oddxxkkkkkxk0K000dldkkl'\n 'cooc:dxkkkkOkkkkkOkdddddoodxo,\n .:ool;,:oxkkkkkkkkkkxddxxxdooc'.;c:\n .;lol:,;lxkkkkxkkkxkkkxxxxxdoc,. 'c;\n .;ldd:,;ldxxxxkxkkkxxxolcxxdoc,. .:,\n .;ldxxxxdxxxxxxxxxkkkxdl;,;coc;. .c.\n .. .,cdxkkkOkkkkkkkxxxxxxxoc;:col;. ;;\n .':c;''''cxkkkkkkkkOkkkkkkkkxo;:cooc'. .'\n ..'',:col,..;oxkxxkkkkkkkkkOkxcloc,. ':.\n .,:,. ..''';c:clll,..;oxxxxxkkkkkkxdl;. .o0O;\n ...,:c:;,,ccccclc:;.'...;lxkxkxxdo;. ....dx;\n ....'';clc:ccllloolclcll;..,cloc. .....''\n .....'',;clooodxxxxxkkxooll;'.. .........\n .:;' .....'',,:ccclodxkkOOOOOkxlcloc' .........\n ...';c:' ....';,,:lllllcclodkO00Okoc,'';c:. .........\n .''''',:l:. .....':lddxxxdooollloxkxdxdl,;lc, ........\n .'''''''',:lc;',cddoooodxkOkxxdl;,codo' .cc'. ........\n .''''''''''',cooxddddxxxxkO0xlc:;;;;:;. .co,. .........\n .','',,'''''''';:oooodkOkxddxxdc,..,:;. .cdkd'...,......\n .,:;,','.....',,'';cod:lxxxdo;. ,:..x0KOd,'......\n .''.,'''.,,'...',;::;;cdxdc'. .,lo'.:lO0x,'....\n .':,''''';'. .;:cl::;''';c, ..;oddl,.l;cxk,'.\n .',';':;;'';:;cllc;,''.,'.. ..,::;;ccc:clc;cd,.\n .,;llcclc:ccll;:c;'.;'','..'oc:;'.'cooolc..c,.\n ,okxxo:...';lc,'c;.....;,..';:'.....';;;',cc'\n 'lkOkxc'. ..;:;,'',....'......'...... ..\n .cxOkxl,. ...,''''....''',''''..\n .:xOOxo;. .. ..'''''':o;'','''.\n ,cxOkd:. .. .',,,,,,,,''''.\n .'.;o, .. .,;;,,,,'''.\n ....'. . ..,;,,,''.\n ..... ..,,'.\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/12316\/images.txt","categories":[{"247":"DC\/Gearmotor"}],"quantity":24,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/5\/3\/see_00_gearmotor-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/5\/3\/see_00_gearmotor-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/5\/3\/see_00_gearmotor-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/5\/3\/see_00_gearmotor-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/5\/3\/see_00_gearmotor-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/5\/3\/see_00_gearmotor-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/5\/3\/see_00_gearmotor-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/5\/3\/see_00_gearmotor-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/5\/3\/12105-Action.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/5\/3\/12105-Action.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/5\/3\/12105-Action.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/5\/3\/12105-Action.jpg"}],"related_products":[16413,24053,12285,16328,12429,15277,12205,12105,17754]}