"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12326","ROB-12326","Shaft - Solid (Stainless; 1/2\""D x 6\""L)","
These 6\"" long stainless steel shafts have a diameter of 1/2\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 6”
- Diameter - 1/2”
","These 6\"" long stainless steel shafts have a diameter of 1/2\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 6”
* Diameter - 1/2”
","2013-12-19 15:23:34.380044-07","4.79","4.794.554.31","","1","","","","","","","7318.15.8085","153mm","13mm","13mm","0.3328lbs","
.\'.
,lxkOd.
.;oxkOo\'
.:odkkc. ..
\'coxkx;. ...
.;loxOd, ..
.:ldkkl. ..
\'codkx:. ...
.;llxko, ...
.:loxkl. ..
\'cloxxc. ..
.,cldkd;. ...
.;loxko, ...
.:lokkc. ..
.,:cokx:. ...
.;cldkd;. ...
\':coxkl\' ...
.,cldxx:. ...
.;cldkd;. ...
.;:ldkl. ...
.\'::lxxc. ...
.,:cokd;. ...
.;:cdko\' ...
.\';:lxkl. ...
.\',;lxx:. ...
.\',:okd, ...
..\',cxkl. ...
.\'\';lxxc. ....
.\',;oxx;. ...
.\',:dkd, ...
.\',;lxxl. ...
.\',:okx:. ....
.\',:dkd;. ...
..\'cxko, ...
.\'..okc. ....
.\'\',;. ....
.\'\'\'...
...
","https://www.sparkfun.com/products/12326/images.txt","Shafts","0","","12112",""